Caterpillar
Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesWorkshop Lighting & Electrical ProductsWork Lights & Extension Cords243-1879: 10 Gauge 3-Conductor Extension Cord
HomeWorkshop SuppliesWorkshop Lighting & Electrical ProductsWork Lights & Extension Cords243-1879: 10 Gauge 3-Conductor Extension Cord

243-1879: 10 Gauge 3-Conductor Extension Cord

Cat® Extension Cord facilitates the safe extension of electrical power to different devices and supports triple delivery to power multiple tools

Brand: Cat

Product Images

243-1879: 10 Gauge 3-Conductor Extension Cord

243-1879: 10 Gauge 3-Conductor Extension Cord

Cat® Extension Cord facilitates the safe extension of electrical power to different devices and supports triple delivery to power multiple tools

Brand: Cat

DescriptionSpecifications

Description for part number 243-1879

An Extension Cord is used to extend power from an outlet to tools and equipment. The cord consists of three separate conductors, including one live wire, one neutral wire, and one ground wire, which work together to safely deliver electrical power. This extension cord ensures efficient power transfer while minimizing the risk of electrical hazards, making it suitable for use in different working environments.

Attributes:
• Features durable insulation to protect against electrical shorts and damage.
• Capable of handling the power requirements of connected devices.
• Supports simultaneous delivery of three electrical circuits.
• Provides superior resistance to light exposure, cracking, oils chemicals, and moisture.

Applications:
An Extension Cord is used to deliver electrical power efficiently and safely to tools and equipment that require high currents in maintenance and diagnosing operations.

Warning:This product can expose you to chemicals including Benzene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 243-1879

Units of Measure

USMetric

Length (in):

1,200.787

Weight (lb):

18.872

Length (ft):

100.0

Temperature (°F):

-31 - 140

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced