Complete your tax details anytime right here.
HomeUndercarriageTrack ComponentsLink Assemblies213-1972: Link Assembly
HomeUndercarriageTrack ComponentsLink Assemblies213-1972: Link Assembly

Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models

Description for part number 213-1972

A Track Link engages with the sprocket and idler, it forms a continuous loop that allows the vehicle to propel forward or backward. The robust construction of the track link ensures the necessary strength and reliability to withstand heavy loads, shocks, and constant movement.

Attributes:
• Withstand wear and extend its lifespan.
• Reducing noise and vibration levels during machine operation.

Applications:
A Track Link provides traction, stability, and the ability to traverse uneven surfaces, allowing the machine to push, dig, and move heavy loads effectively.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 213-1972

Units of Measure

USMetric

Link Inside Spread Sprocket (in):

3.622

Link Inside Spread Roller (in):

4.268

Rail To Bushing OD (in):

1.315

Shoe Bolt Hole Spacing A (in):

2.992

Link Outside Spread (in):

7.906

Bushing OD (in):

2.756

Shoe Bolt Hole Spacing B (in):

5.512

Bolt Hole Diameter (in):

0.906

Bolt Size (in):

0.8661

Track Pitch (in):

8.5

Rail To Pin Boss OD (in):

1.409

Pin Length (in):

9.665

Shoe Bolt Hole Spacing C (in):

7.48

Link Height (in):

4.882

Compatible Models for part number 213-1972

UNDERCARRIAGE

OEMS

EXCAVATOR

336D2 330C L 330D 336D2 L 336D 336E H 336E 312D

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced