Denne delen er konstruert for å passe til Cat-utstyret ditt basert på produsentens spesifikasjoner.
Enhver endring i produsentens konfigurasjon kan føre til at produktet kanskje ikke passer til Cat-utstyret ditt. Snakk med Cat-forhandleren din før du handler for å sørge for at denne delen passer Cat-utstyret ditt i sin nåværende tilstand og antatte konfigurasjon. Denne indikatoren kan ikke garantere at alle delene er kompatible.
Nyprodusert
Ikke-returnerbar
Sett
Byttet
Viser 1 - 16 av 24
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
47.4 in
Weight
2462.6 lb
Length
51.1 in
Capacity
2.9 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
50.2 in
Weight
1316.2 lb
Length
41.5 in
Capacity
2.2 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
96.9 in
Height
51.9 in
Weight
1349.2 lb
Length
41.5 in
Capacity
2.4 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
96.9 in
Height
57 in
Weight
2204.6 lb
Length
50.6 in
Capacity
3.1 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
52 in
Weight
2015 lb
Length
48.4 in
Capacity
3 yd³
Base Edge Thickness
1 in
Interface Type
IT Coupler
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Cat
Width
100 in
Height
52.8 in
Weight
2094.4 lb
Length
51.4 in
Capacity
3 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
56.1 in
Weight
2555.2 lb
Length
56.5 in
Capacity
4.6 yd³
Base Edge Thickness
1 in
Interface Type
Fusion™ Coupler
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
65.4 in
Weight
2991.7 lb
Length
63.1 in
Capacity
6.5 yd³
Base Edge Thickness
1 in
Interface Type
Fusion™ Coupler
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
56 in
Weight
2599.2 lb
Length
58.8 in
Capacity
4.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
65.4 in
Weight
3042.4 lb
Length
65.5 in
Capacity
6.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
59.8 in
Weight
2852.8 lb
Length
63.1 in
Capacity
5.5 yd³
Base Edge Thickness
1 in
Interface Type
Fusion™ Coupler
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
59.8 in
Weight
2892.5 lb
Length
65.5 in
Capacity
5.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
56 in
Weight
2597 lb
Length
58.8 in
Capacity
4.6 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
59.8 in
Weight
2896.9 lb
Length
65.5 in
Capacity
5.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
65.4 in
Weight
3038 lb
Length
65.5 in
Capacity
6.5 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
Used for loading light, loosely-packed materials.
Cat
Width
107.4 in
Height
52.9 in
Weight
2411.9 lb
Length
54.7 in
Capacity
3.9 yd³
Base Edge Thickness
1 in
Interface Type
Pin On
1 til 16 av 24 resultater
1 til 16 av 24 resultater
SLIPP Å GJETTE NÅR DU SKAL UTFØRE REPARASJONER
Enten du skal feilsøke en feilmelding, få trinnvis reparasjonsveiledning eller sikre at du har de rette delene, omfatter SIS2GO-appen fra Cat® alt du trenger for å reparere utstyret ditt uten problemer.
SLIPP Å GJETTE NÅR DU SKAL UTFØRE REPARASJONER
Enten du skal feilsøke en feilmelding, få trinnvis reparasjonsveiledning eller sikre at du har de rette delene, omfatter SIS2GO-appen fra Cat® alt du trenger for å reparere utstyret ditt uten problemer.