Cette pièce est conçue pour s'adapter à votre équipement Cat selon les spécifications du fabricant.
Toute modification de la configuration du fabricant peut avoir pour conséquence une inadaptation du produit à votre équipement Cat. Consultez votre concessionnaire Cat avant d'acheter pour vous assurer que cette pièce convient à votre équipement Cat dans son état actuel et sa configuration supposée. Cet indicateur ne peut pas garantir la compatibilité de toutes les pièces.
Remanufacturée
Non retournable
Kit
Remplacée
L'annulation effacera toutes les données relatives à l'accessoire fourni.
Cat® grader bit systems are engineered to help enhance the efficiency, durability, and precision of motor graders in a wide range of applications, from road maintenance to site preparation. These systems, like GraderBit2TM, integrate advanced materials and innovative designs to help optimize ground engagement, maximize wear life, and offer operators flexibility in matching bit selection to the task at hand.
The bits themselves are designed for interchangeability and quick replacement and are available in various profiles - including standard, serrated, and tungsten carbide-tipped. The system caters to diverse operating conditions such as gravel roads, packed surfaces, or hardpan soils. This versatility enables operators to tailor their equipment for maximum productivity while helping minimize downtime and maintenance costs.
Thanks to high-quality alloys and precision engineering, these Cat grader bits are built to withstand repeated impacts and abrasive environments, contributing to consistent grading performance over extended periods. The design also emphasizes ease of installation, reducing the need for specialized tools and allowing quick changes even in field conditions.
What types of Cat equipment use Grader Bit Systems?
Cat Grader Bit systems like GraderBit2 are used on Cat motor graders, allowing them to tackle tough jobs while maintaining durability and protecting the grader from wear. Different bit profile options make grader bit systems highly customizable to many applications and material abrasion intensities. They are especially well-suited to road maintenance applications, even in ice and frozen materials.
Affichage de 1 - 16 de 193
Embout d'extraction étroit Cat® de 40 mm pour scarificateur de ripper
Cat
Hauteur (in)
1,1
Longueur (in)
5,0
Series
24 Mining Bit
Overall Length (in)
6,189
Bit Length (in)
3,63
Type
Narrow
Shank Diameter (in)
1,791
Attachment Method
Retaining Ring
Couteau large Cat® utilisé dans la pointe de tarière avec goupille Lynch et pointe carbure
Cat
Series
GraderBit2
Overall Length (in)
5,941
Bit Length (in)
3,028
Type
Wide
Shank Diameter (in)
1,181
Material
Alloy Copper
Attachment Method
Lynch Pin
Couteau étroit Cat® de 150,9 mm de long pour la découpe pour une coupe de précision dans des espaces restreints ou confinés, permettant un matériau précis et contrôlé
Cat
Series
GraderBit2
Overall Length (in)
5,941
Bit Length (in)
3,028
Type
Standard
Shank Diameter (in)
1,181
Material
Alloy Copper
Attachment Method
Lynch Pin
SYSTÈME GRADERBIT2™
Cat
Series
GraderBit2
Overall Length (in)
6,378
Bit Length (in)
3,465
Type
Wide Mining
Shank Diameter (in)
1,181
Material
Alloy Copper
Attachment Method
Lynch Pin
Adaptateur de bouclier
Cat
Matériau résistant à l'abrasion (ARM)
Option Standard
Position
Center
Hole Quantity
9
Series
Rotating Bit
Bits Per Boards
28
Hole Size
3/4-in Plow Bolt (21 mm square)
Length (in)
47,717
SYSTÈME GRADERBIT2™
Cat
Series
GraderBit2
Overall Length (in)
6,378
Bit Length (in)
3,465
Type
Standard Mining
Shank Diameter (in)
1,181
Material
Alloy Copper
Attachment Method
Lynch Pin
SYSTÈME GRADERBIT2™
Cat
Position
RH
Hole Quantity
4
Series
GraderBit2
Bits Per Boards
10
Hole Size
3/4-in Plow Bolt (21 mm square)
Length (in)
23,803
SYSTÈME GRADERBIT2™
Cat
Position
LH
Hole Quantity
5
Series
GraderBit2
Bits Per Boards
10
Hole Size
3/4-in Plow Bolt (21 mm square)
Length (in)
25,181
SYSTÈME GRADERBIT2™
Cat
Position
Center
Series
GraderBit2
Hole Quantity
4
Bits Per Boards
10
Hole Size
3/4-in Plow Bolt (21 mm square)
Length (in)
25,181
Panneau d’adaptateur central Cat® pour système de foret de niveleuse 2
Cat
Longueur (in)
37,181
Matière
Acier trempé
Couleur standard
Jaune Cat
Largeur (in)
7,17
Position
Center
Hole Quantity
6
Series
GraderBit2
Bits Per Boards
15
Hole Size
3/4-in Plow Bolt (21 mm square)
SYSTÈME GRADERBIT2™
Cat
Series
GraderBit2
Overall Length (in)
6,035
Bit Length (in)
3,122
Type
Sharp
Shank Diameter (in)
1,181
Material
Alloy Copper
Attachment Method
Lynch Pin
Adaptateur de bouclier
Cat
Matériau résistant à l'abrasion (ARM)
Option Standard
Position
Center
Hole Quantity
9
Series
Rotating Bit
Bits Per Boards
28
Hole Size
3/4-in Plow Bolt (21 mm square)
Length (in)
47,717
Material
Alloy Steel
Adaptateur de bouclier
Cat
Bits Per Boards
21
Matériau résistant à l'abrasion (ARM)
Option Standard
Position
Center
Hole Quantity
7
Series
Rotating Bit
Hole Size
3/4-in Plow Bolt (21 mm square)
Length (in)
35,709
Material
Alloy Steel
Ensemble embout de coupe et segment de retenue
Cat
Hauteur (in)
0,4
Longueur (in)
5,2
Series
GraderBit
Overall Length (in)
5,295
Bit Length (in)
3,091
Type
Penetration
Shank Diameter (in)
1,181
Attachment Method
Retaining Ring
SYSTÈME GRADERBIT2™
Cat
Series
GraderBit2
Overall Length (in)
6,055
Bit Length (in)
3,142
Type
Penetration
Shank Diameter (in)
1,181
Material
Alloy Copper
Attachment Method
Lynch Pin
1 - 16 sur 193 résultats
1 - 16 sur 193 résultats
OPTIMISEZ VOS RÉPARATIONS
Qu'il s'agisse de résoudre un code d'erreur, d'obtenir des instructions étape par étape ou de s'assurer que vous avez les bonnes pièces, l'application Cat® SIS2GO offre tout ce dont vous avez besoin pour réparer votre équipement en toute confiance.
OPTIMISEZ VOS RÉPARATIONS
Qu'il s'agisse de résoudre un code d'erreur, d'obtenir des instructions étape par étape ou de s'assurer que vous avez les bonnes pièces, l'application Cat® SIS2GO offre tout ce dont vous avez besoin pour réparer votre équipement en toute confiance.