Caterpillar
Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHardware, Seals, & ConsumablesO-Ring Kits610-1951: SAE Code 61/62 Flange Seal Kit (90A Nitrile)
HomeHardware, Seals, & ConsumablesO-Ring Kits610-1951: SAE Code 61/62 Flange Seal Kit (90A Nitrile)

610-1951: SAE Code 61/62 Flange Seal Kit (90A Nitrile)

O-Ring Seal Kit: SAE Code 61 & 62 Flanges, 10 Sizes, 150 Seals, Nitrile, 90 Duro

Brand: Cat

Product Images

610-1951: SAE Code 61/62 Flange Seal Kit (90A Nitrile)
610-1951: SAE Code 61/62 Flange Seal Kit (90A Nitrile)

610-1951: SAE Code 61/62 Flange Seal Kit (90A Nitrile)

O-Ring Seal Kit: SAE Code 61 & 62 Flanges, 10 Sizes, 150 Seals, Nitrile, 90 Duro

Brand: Cat

Parts included in this kit

No results available.

4J-0527: 3.53 x 56.74mm 90A NBR O-Ring

Quantity: 15

4J-0524: 3.53 x 47.22mm 90A NBR O-Ring

Quantity: 15

4J-0520: 3.53 x 32.92mm 90A NBR O-Ring

Quantity: 15

4J-5267: 3.53 x 24.99mm 90A NBR O-Ring

Quantity: 15

9X-4611: 98.02mm Inside Diameter Seal-O-Ring

Quantity: 15

117-1266: 85.32mm Inner Diameter Seal O Ring

Quantity: 15

4J-5140: 3.53 x 18.64mm 90A NBR O-Ring

Quantity: 15

4J-0522: 3.53 x 37.69mm 90A NBR O-Ring

Quantity: 15

646-5778: 171mm Long Seal Pick

Quantity: 1

3E-6703: 110.72mm Inside Diameter Seal-O-Ring

Quantity: 15

6J-2680: 3.53 x 69.44mm 90A NBR O-Ring

Quantity: 15

Showing 1 to 11 of 11

DescriptionSpecificationsCompatible Models

Description for part number 610-1951

Description: Cat® General Use O-Ring seal kits provide maximum convenience to commonly used O-ring sizes, reducing the need to order individual seals. The kit is supplied in a well-organized, rugged plastic container with individual compartments and can be latched for storage and contamination protection. Attributes: Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat engines and machines to provide reliable performance in the most demanding applications. Cat O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs. Protect your investment with Genuine Cat Seals. Application: O-Rings are used in many static and dynamic joints throughout Cat machines and engines.

Specifications for part number 610-1951

Units of Measure

USMetric

Temperature (°F):

-40° - 212°

Compatible Models for part number 610-1951

TRACK-TYPE TRACTOR

D6R II

EXCAVATOR

320

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced