Caterpillar
Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits598-5827: Single Cylinder Head Install Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits598-5827: Single Cylinder Head Install Kit

598-5827: Single Cylinder Head Install Kit

Single Cylinder Head Gasket Kit

Brand: Cat

Product Images

598-5827: Single Cylinder Head Install Kit

598-5827: Single Cylinder Head Install Kit

Single Cylinder Head Gasket Kit

Brand: Cat

Parts included in this kit

No results available.

135-2651: 36.20mm Internal Diameter Pressure Relief Seal

Quantity: 1

5P-0840: 3.53 x 12.29mm 75A FKM O-Ring

Quantity: 2

591-7736: 1.98mm Thick Cylinder Head Gasket

Quantity: 1

2J-0157: 15.47mm Inside Diameter Seal-O-Ring

Quantity: 2

272-0758: Camshaft Cover Press In Place Seal

Quantity: 1

7N-5089: 0.8mm Thick Air Lines Gasket

Quantity: 1

272-0757: Valve Cover Press In Place Seal

Quantity: 1

6V-5101: 107.32mm Inner Diameter Seal O Ring

Quantity: 1

7E-4127: 1.55mm Thick Gasket

Quantity: 1

2W-0752: 0.8mm Thick Four Holes Rubber Gasket

Quantity: 1

144-5692: 0.17mm Thick Cylinder Block Spacer Gasket

Quantity: 1

5P-7204: 5.33 x 34.29mm 70A EPDM O-Ring

Quantity: 2

420-0653: 27.60mm Outer Diameter Cylinder Head Water Seal

Quantity: 4

119-9443: 10.69mm Inside Diameter Seal-O-Ring

Quantity: 1

179-2960: 2mm Thick Integral Seal Gasket

Quantity: 1

420-0652: 15.60mm Height Cylinder Head Water Seal

Quantity: 4

3J-7354: 1.83 x 8.92mm 90A NBR O-Ring

Quantity: 2

7E-3772: 0.82mm Thick Engine Head Gasket

Quantity: 1

6V-9769: 37.47mm Inside Diameter Seal-O-Ring

Quantity: 2

153-8455: 0.84mm Thick Engine Air Lines Gasket

Quantity: 2

198-6067: 0.76mm Thickness Edge Bonded Seal Gasket

Quantity: 2

133-1774: 6.35mm Thick Single Cylinder Head Cover

Quantity: 1

5P-6718: 3.53 x 18.64mm 75A FKM O-Ring

Quantity: 1

125-1372: 3.53 x 13.87mm 75A FKM O-Ring

Quantity: 1

Showing 1 to 24 of 24

DescriptionSpecificationsCompatible Models

Description for part number 598-5827

Description: • This kit contains the gaskets and seals to rebuild and reinstall a single cylinder head. This kit includes the turbo gaskets but does not include the fuel injector seals. Order a single fuel injector seal kit as needed. Attributes: • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Specifications for part number 598-5827

We are still working on adding a specification for this part.

Compatible Models for part number 598-5827

GAS ENGINE

G3508 G3512 G3516

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced