Caterpillar
Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
Home590-3451: LINK AS-TRACK
Home590-3451: LINK AS-TRACK

590-3451: LINK AS-TRACK

Cat® Link Assembly GLT, Clamp Master, 49 Sections, Press Fit, SALT, 190mm Track Pitch

Brand: Cat

Product Images

590-3451: LINK AS-TRACK

590-3451: LINK AS-TRACK

Contact your dealer for replacement options.

Cat® Link Assembly GLT, Clamp Master, 49 Sections, Press Fit, SALT, 190mm Track Pitch

Brand: Cat

Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models

Description for part number 590-3451

Description:
Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.

Attributes:
Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 590-3451

Units of Measure

USMetric

Track Pitch (in):

7.48

Link Inside Spread Sprocket (in):

3.094

Link Inside Spread Roller (in):

3.614

Rail To Bushing OD (in):

1.169

Shoe Bolt Hole Spacing A (in):

2.717

Shoe Bolt Hole Spacing B (in):

4.709

Bushing OD (in):

2.39

Link Outside Spread (in):

6.567

Bolt Hole Diameter (in):

0.827

Rail To Pin Boss OD (in):

1.319

Shoe Bolt Hole Spacing C (in):

6.126

Pin Length (in):

8.15

Link Height (in):

4.173

Compatible Models for part number 590-3451

EXCAVATOR

319D L 320D L 320E L 319D LN 323D L 320D LRR 320C FM 320D FM 321D LCR 321C 320D 320D LN 320D RR

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced