Caterpillar
Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsUndercarriage495-0562: LINK AS-TRACK
HomeUpgrade & Repair KitsRepair & Service KitsUndercarriage495-0562: LINK AS-TRACK

495-0562: LINK AS-TRACK

Cat® Link Assembly 5 Tooth Master, 40 Sections, Press Fit, SALT, 202.81mm Track Pitch

Brand: Cat

fallback-image

495-0562: LINK AS-TRACK

Cat® Link Assembly 5 Tooth Master, 40 Sections, Press Fit, SALT, 202.81mm Track Pitch

Brand: Cat

Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models

Description for part number 495-0562

Warning:This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Specifications for part number 495-0562

Units of Measure

USMetric

Link Inside Spread Sprocket (in):

3.425

Link Inside Spread Roller (in):

4.024

Rail To Bushing OD (in):

1.543

Shoe Bolt Hole Spacing A (in):

2.677

Link Outside Spread (in):

7.197

Shoe Bolt Hole Spacing B (in):

5.405

Bushing OD (in):

2.864

Bolt Hole Diameter (in):

0.755

Track Pitch (in):

7.985

Rail To Pin Boss OD (in):

1.835

Pin Length (in):

9.059

Shoe Bolt Hole Spacing C (in):

7.295

Link Height (in):

5.039

Compatible Models for part number 495-0562

We currently do not have compatibility information for this part.

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced