Caterpillar
Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Add Equipment

To find the parts that fit.

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits443-5217: Torque Converter Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Gasket Kits443-5217: Torque Converter Gasket Kit

443-5217: Torque Converter Gasket Kit

Torque Converter Gasket Kit

Brand: Cat

Product Images

443-5217: Torque Converter Gasket Kit

443-5217: Torque Converter Gasket Kit

Torque Converter Gasket Kit

Brand: Cat

Parts included in this kit

No results available.

8M-5254: 3.53 x 31.34mm 70A VMQ O-Ring

Quantity: 2

133-4296: 159.21mm Outer Diameter Lip Type Seal

Quantity: 1

296-3460: 115.93mm Inner Diameter Lip Seal

Quantity: 1

4J-0527: 3.53 x 56.74mm 90A NBR O-Ring

Quantity: 1

133-6578: 107.62mm Inside Diameter Seal-O-Ring

Quantity: 1

4M-0189: 104.37mm Inside Diameter Seal-O-Ring

Quantity: 1

5F-8000: 3.53 x 50.39mm 75A NBR O-Ring

Quantity: 1

4J-0524: 3.53 x 47.22mm 90A NBR O-Ring

Quantity: 1

5P-8068: 5.33 x 37.47mm 75A FKM O-Ring

Quantity: 1

8P-0058: 0.8mm Thick Transmission Cover Gasket

Quantity: 1

2M-3818: 342.9mm Inside Diameter Seal-O-Ring

Quantity: 2

317-0810: 1.78 x 13.34mm 75A FKM O-Ring

Quantity: 1

175-7900: 3.53 x 98.02mm 75A NBR O-Ring

Quantity: 1

9H-6454: 3.17mm Thick Oil Filter Cap Gasket

Quantity: 1

221-3525: 15.50mm Inner Diameter Dual Flange Rubber Grommet

Quantity: 2

8M-8157: 2.62 x 9.19mm 70A VMQ O-Ring

Quantity: 2

6I-8427: 0.8mm Thick Torque Converter Clutch Plate Gasket

Quantity: 1

7M-8485: 2.95 x 29.74mm 90A NBR O-Ring

Quantity: 1

238-5080: 2.21 x 16.36mm 90A FKM O-Ring

Quantity: 1

214-7568: STOR O-Ring Seal (SAE 9/16-18)

Quantity: 3

2M-9780: 2.46 x 19.18mm 90A NBR O-Ring

Quantity: 1

8M-4443: 3.53 x 44.04mm 70A VMQ O-Ring

Quantity: 2

261-3062: 0.8mm Thick Cover Gasket

Quantity: 1

2H-3932: 28.17mm Inner Diameter O-Ring Seal

Quantity: 1

3S-1282: 267.29mm Inner Diameter Seal Ring

Quantity: 1

128-1663: 146.05mm Gauge Diameter Plastic Seal Ring

Quantity: 1

9P-7118: 127mm Gauge Diameter Seal Ring

Quantity: 2

6J-1080: 19mm Inner Diameter Oval Shaped Rubber Grommet

Quantity: 2

113-5945: 158.75mm Outer Diameter Plastic Seal Ring

Quantity: 3

1P-3708: Rectangular Seal

Quantity: 2

5D-7523: 684.28mm Inner Diameter O-Ring Seal

Quantity: 1

4L-9564: 81.92mm Inside Diameter Seal-O-Ring

Quantity: 1

Showing 1 to 32 of 48

DescriptionSpecificationsCompatible Models

Description for part number 443-5217

Description: A Torque Converter Gasket Kit contains all gaskets, seals, and O-rings needed for a complete transmission overhaul. Attributes: A Cat® Torque Converter Gasket Kit allows you to order a single part number which contains all the components for the application, while incorporating changes for the latest design changes. Recommended Application: All Applications

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 443-5217

We are still working on adding a specification for this part.

Compatible Models for part number 443-5217

TRUCK

793F 793F XQ

OFF HIGHWAY TRUCK

793

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced