Denne delen er konstruert for å passe til Cat-utstyret ditt basert på produsentens spesifikasjoner.
Enhver endring i produsentens konfigurasjon kan føre til at produktet kanskje ikke passer til Cat-utstyret ditt. Snakk med Cat-forhandleren din før du handler for å sørge for at denne delen passer Cat-utstyret ditt i sin nåværende tilstand og antatte konfigurasjon. Denne indikatoren kan ikke garantere at alle delene er kompatible.
Nyprodusert
Ikke-returnerbar
Sett
Byttet
Viser 1 - 16 av 34
Utility Thumbs offer hydraulic functionality, with maximum interchangeability.
Cat
Length
30.4 in
Stored Height
11.5 in
Overall Width
12.8 in
Weight
152.1 lb
Rotation
117 degrees
Number of Teeth/Tines
8/2
Tine Spacing
9.2 in
Tine Thickness
0.6 in
Tines Included
Yes
Machine Class
3 Ton Mini Excavators
Interface Type
Pin On
Utility Thumbs offer hydraulic functionality, with maximum interchangeability.
Cat
Length
35.7 in
Stored Height
13.1 in
Overall Width
14 in
Weight
200.6 lb
Rotation
122 degrees
Number of Teeth/Tines
8/2
Tine Spacing
10.9 in
Tine Thickness
0.6 in
Tines Included
Yes
Machine Class
5 Ton Mini Excavators
Interface Type
Pin On
Utility Thumbs offer hydraulic functionality, with maximum interchangeability.
Cat
Length
29.1 in
Stored Height
11 in
Overall Width
13.6 in
Weight
143.3 lb
Rotation
126.6 degrees
Number of Teeth/Tines
5/2
Tine Spacing
9.9 in
Tine Thickness
0.6 in
Tines Included
Yes
Machine Class
2 Ton Mini Excavators
Interface Type
Pin On
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
2 Teeth/2 Tines
Width
14.3 in
Overall Length
24.8 in
Overall Height
7.7 in
Tine Spacing
15.5 in
Tine Thickness
1 in
Weight
77.4 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
A1
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
2 Teeth/2 Tines
Width
14.3 in
Overall Length
24.8 in
Overall Height
7.7 in
Tine Spacing
19 in
Tine Thickness
1 in
Weight
83.3 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
B1
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
4 Teeth/2 Tines
Width
14.3 in
Overall Length
31.4 in
Overall Height
8.3 in
Tine Spacing
15.5 in
Tine Thickness
1 in
Weight
118.7 lb
Machine Class
415-444/450 Backhoe Loaders
Thumb Tine Type
A3
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
3 Teeth/2 Tines
Width
14.3 in
Overall Length
28 in
Overall Height
7.9 in
Tine Spacing
15.5 in
Tine Thickness
1 in
Weight
103.9 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
A2
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
5 Teeth/2 Tines
Width
14.3 in
Overall Length
34.8 in
Overall Height
8.3 in
Tine Spacing
15.5 in
Tine Thickness
1 in
Weight
128.1 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
A4
Stiff Link Thumbs feature a rigid link.
Cat
Number of Teeth/Tines
2/2
Overall Width
17.9 in
Length
34.4 in
Stored Height
17 in
Weight
330.7 lb
Rotation
63 degrees
Tine Spacing
15.5 in
Tine Thickness
1 in
Tines Included
Yes
Machine Class
415-444 Backhoe Loaders
Interface Type
Pin On
Stiff Link Thumbs feature a rigid link.
Cat
Number of Teeth/Tines
4/2
Overall Width
17.9 in
Length
40.9 in
Stored Height
17 in
Weight
330.7 lb
Rotation
63 degrees
Tine Spacing
15.5 in
Tine Thickness
1 in
Tines Included
Yes
Machine Class
415-444 Backhoe Loaders
Interface Type
Pin On
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
4 Teeth/2 Tines
Width
14.3 in
Overall Length
31.4 in
Overall Height
8.3 in
Tine Spacing
19 in
Tine Thickness
1 in
Weight
128.7 lb
Machine Class
415-444/450 Backhoe Loaders
Thumb Tine Type
B3
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
3 Teeth/2 Tines
Width
14.3 in
Overall Length
28 in
Overall Height
7.9 in
Tine Spacing
19 in
Tine Thickness
1 in
Weight
113.7 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
B2
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
5 Teeth/2 Tines
Width
14.3 in
Overall Length
34.7 in
Overall Height
8.3 in
Tine Spacing
19 in
Tine Thickness
1 in
Weight
138.1 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
B4
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
2 Teeth/2 Tines
Width
14.3 in
Overall Length
25 in
Overall Height
7.7 in
Tine Spacing
12.3 in
Tine Thickness
1 in
Weight
73.7 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
C1
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
4 Teeth/2 Tines
Width
14.3 in
Overall Length
31.5 in
Overall Height
8.3 in
Tine Spacing
12.3 in
Tine Thickness
1 in
Weight
110.9 lb
Machine Class
415-444/450 Backhoe Loaders
Thumb Tine Type
C3
Thumb Tines are required for proper thumb operation.
Cat
Number of Teeth/Tines
3 Teeth/2 Tines
Width
14.3 in
Overall Length
28.2 in
Overall Height
7.9 in
Tine Spacing
12.3 in
Tine Thickness
1 in
Weight
96.7 lb
Machine Class
415-444 Backhoe Loaders
Thumb Tine Type
C2
1 til 16 av 34 resultater
1 til 16 av 34 resultater
SLIPP Å GJETTE NÅR DU SKAL UTFØRE REPARASJONER
Enten du skal feilsøke en feilmelding, få trinnvis reparasjonsveiledning eller sikre at du har de rette delene, omfatter SIS2GO-appen fra Cat® alt du trenger for å reparere utstyret ditt uten problemer.
SLIPP Å GJETTE NÅR DU SKAL UTFØRE REPARASJONER
Enten du skal feilsøke en feilmelding, få trinnvis reparasjonsveiledning eller sikre at du har de rette delene, omfatter SIS2GO-appen fra Cat® alt du trenger for å reparere utstyret ditt uten problemer.