חלק זה נועד להתאים לציוד ה-Cat שלך בהתבסס על מפרטי היצרן.
כל שינוי בתצורת היצרן עלול לגרום לכך שהמוצר לא יתאים לציוד ה-Cat שלך. אנא התייעץ עם סוכן ה-Cat שלך לפני הרכישה כדי לוודא שחלק זה מתאים לציוד ה-Cat שלך במצב הנוכחי ובתצורה המשוערת שלו. מחוון זה אינו יכול להבטיח תאימות לכל החלקים.
מחודשים
לא ניתן להחזרה
ערכה
הוחלפה
מציג 1 - 10 מתוך 10
Cat® Industrial Brushcutters are best for right of way maintenance, clearing land and brush cutting.
Cat
Overall Width
75.2 in
Cutting Width
72 in
Maximum Cutting Diameter
8 in
Required Hydraulics
XHP / XE
Overall Length
85.4 in
Overall Height
28.9 in
Weight
2363.4 lb
Optimal Hydraulic Flow
150-155 L/min (40-41 gpm)
Optimal Hydraulic Pressure
200-280 bar (2800-4100 psi)
Tip Speed (Depends On Flow)
4,020-4,140 mpm (13,189-13,583 fpm)
Motor Displacement
11.9 in³/rev
Drive Shaft Torque
444-829 N·m (327-611 lb/ft)
Cat® Brushcutters are used to clear land and overgrowth.
Cat
Overall Width
74 in
Cutting Width
72 in
Maximum Cutting Diameter
3 in
Required Hydraulics
Standard Flow
Overall Length
85 in
Overall Height
20.4 in
Weight
1100.1 lb
Optimal Hydraulic Flow
57-80 L/min (15-21 gpm)
Optimal Hydraulic Pressure
150-230 bar (2176-3340 psi)
Tip Speed (Depends On Flow)
3,417-4,795 mpm (11,210-15,730 fpm)
Motor Displacement
8.5 in³/rev
Drive Shaft Torque
217-329 N·m (160-243 lb/ft)
Cat® Brushcutters are used to clear land and overgrowth.
Cat
Overall Width
62 in
Cutting Width
60 in
Maximum Cutting Diameter
3 in
Required Hydraulics
Standard Flow
Overall Length
73 in
Overall Height
21 in
Weight
950.2 lb
Optimal Hydraulic Flow
57-65 L/min (15-17 gpm)
Optimal Hydraulic Pressure
150-230 bar (2176-3340 psi)
Tip Speed (Depends On Flow)
3,987-5,596 mpm (13,080-18,360 fpm)
Motor Displacement
6.1 in³/rev
Drive Shaft Torque
152-233 N·m (112-172 lb/ft)
Cat® Brushcutters are used to clear land and overgrowth.
Cat
Overall Width
68 in
Cutting Width
66 in
Maximum Cutting Diameter
3 in
Required Hydraulics
Standard Flow
Overall Length
79 in
Overall Height
21 in
Weight
1049.4 lb
Optimal Hydraulic Flow
57-80 L/min (15-21 gpm)
Optimal Hydraulic Pressure
150-230 bar (2176-3340 psi)
Tip Speed (Depends On Flow)
3,130-4,395 mpm (10,270-14,420 fpm)
Motor Displacement
8.5 in³/rev
Drive Shaft Torque
217-329 N·m (160-243 lb/ft)
Cat® Brushcutters are used to clear land and overgrowth.
Cat
Overall Width
74 in
Cutting Width
72 in
Maximum Cutting Diameter
3 in
Required Hydraulics
High Flow
Overall Length
85 in
Overall Height
20.4 in
Weight
1119.9 lb
Optimal Hydraulic Flow
76-100 L/min (20-26 gpm)
Optimal Hydraulic Pressure
150-230 bar (2176-3340 psi)
Tip Speed (Depends On Flow)
4,554-5,992 mpm (14,940-19,660 fpm)
Motor Displacement
8.5 in³/rev
Drive Shaft Torque
217-329 N·m (160-243 lb/ft)
Cat® Brushcutters are used to clear land and overgrowth.
Cat
Overall Width
80 in
Cutting Width
78 in
Maximum Cutting Diameter
3 in
Required Hydraulics
High Flow XPS
Overall Length
91 in
Overall Height
20.9 in
Weight
1179.5 lb
Optimal Hydraulic Flow
76-130 L/min (20-34 gpm)
Optimal Hydraulic Pressure
150-280 bar (2176-4065 psi)
Tip Speed (Depends On Flow)
4,176-6,032 mpm (13,700-19,790 fpm)
Motor Displacement
12 in³/rev
Drive Shaft Torque
297-554 N·m (219-409 lb/ft)
Cat® Industrial Brushcutters are best for right of way maintenance, clearing land and brush cutting.
Cat
Overall Width
75.2 in
Cutting Width
72 in
Maximum Cutting Diameter
8 in
Required Hydraulics
Standard Flow
Overall Length
85.4 in
Overall Height
28.9 in
Weight
2363.4 lb
Optimal Hydraulic Flow
76-87 L/min (20-23 gpm)
Optimal Hydraulic Pressure
200-230 bar (2800-3300 psi)
Tip Speed (Depends On Flow)
2,436-2,772 mpm (7,992-9,094 fpm)
Motor Displacement
9.8 in³/rev
Drive Shaft Torque
369-566 N·m (272-417 lb/ft)
Cat® Industrial Brushcutters are best for right of way maintenance, clearing land and brush cutting.
Cat
Overall Width
75.2 in
Cutting Width
72 in
Maximum Cutting Diameter
8 in
Required Hydraulics
High Flow XPS
Overall Length
85.4 in
Overall Height
28.9 in
Weight
2363.4 lb
Optimal Hydraulic Flow
120-125 L/min (31-33 gpm)
Optimal Hydraulic Pressure
200-280 bar (2800-4100 psi)
Tip Speed (Depends On Flow)
3,180-3,300 mpm (10,433-10,827 fpm)
Motor Displacement
11.9 in³/rev
Drive Shaft Torque
444-829 N·m (327-611 lb/ft)
Cat® Industrial Brushcutters are best for right of way maintenance, clearing land and brush cutting.
Cat
Overall Width
75.2 in
Cutting Width
72 in
Maximum Cutting Diameter
8 in
Required Hydraulics
XHP / XE
Overall Length
85.4 in
Overall Height
28.9 in
Weight
2363.4 lb
Optimal Hydraulic Flow
150-155 L/min (40-41 gpm)
Optimal Hydraulic Pressure
200-280 bar (2800-4100 psi)
Tip Speed (Depends On Flow)
4,020-4,140 mpm (13,189-13,583 fpm)
Motor Displacement
11.9 in³/rev
Drive Shaft Torque
444-829 N·m (327-611 lb/ft)
Cat® Industrial Brushcutters are best for right of way maintenance, clearing land and brush cutting.
Cat
Overall Width
75.2 in
Cutting Width
72 in
Maximum Cutting Diameter
8 in
Required Hydraulics
Standard Flow w/o Electrical
Overall Length
85.4 in
Overall Height
28.9 in
Weight
2363.4 lb
Optimal Hydraulic Flow
76-87 L/min (20-23 gpm)
Optimal Hydraulic Pressure
200-230 bar (2800-3300 psi)
Tip Speed (Depends On Flow)
2,436-2,772 mpm (7,992-9,094 fpm)
Motor Displacement
9.8 in³/rev
Drive Shaft Torque
369-566 N·m (272-417 lb/ft)
1 - 10 מתוך 10 תוצאות
1 - 10 מתוך 10 תוצאות
לא צריך לנחש יותר כשזה מגיע לתיקונים
בין אם מאתרים תקלות בקוד שגיאה, מקבלים הוראות תיקון שלב אחר שלב או מבטיחים שיש לך את החלקים הנכונים, באפליקציית Cat® SIS2GO יש את כל מה שצריך כדי לתקן את הציוד שלך בביטחון.
לא צריך לנחש יותר כשזה מגיע לתיקונים
בין אם מאתרים תקלות בקוד שגיאה, מקבלים הוראות תיקון שלב אחר שלב או מבטיחים שיש לך את החלקים הנכונים, באפליקציית Cat® SIS2GO יש את כל מה שצריך כדי לתקן את הציוד שלך בביטחון.