Caterpillar
Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Add Equipment

To find the parts that fit.

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits571-0945: Fnl Drv Ovhl (Wheel Machine) Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits571-0945: Fnl Drv Ovhl (Wheel Machine) Kit

571-0945: Fnl Drv Ovhl (Wheel Machine) Kit

Cat® Final Drive Bearing and Seal Overhaul Kit

Brand: Cat

Product Images

571-0945: Fnl Drv Ovhl (Wheel Machine) Kit

571-0945: Fnl Drv Ovhl (Wheel Machine) Kit

Cat® Final Drive Bearing and Seal Overhaul Kit

Brand: Cat

Parts included in this kit

No results available.

3K-0360: 2.21 x 16.36mm 90A NBR O-Ring

Quantity: 1

3J-1907: 1.98 x 11.89mm 90A NBR O-Ring

Quantity: 1

9G-5321: 346.46mm Seal Ring Outside Diameter Duo Cone Seal

Quantity: 1

185-3653: 5mm Thick Thrust Washer

Quantity: 1

239-4258: 77.67mm Internal Diameter Bearing Sleeve

Quantity: 3

137-8837: 188.69mm Outer Diameter Oscillating Axle Bearing

Quantity: 1

148-1546: 209.6mm ID Tapered Roller Bearing Cone

Quantity: 1

6V-1746: 25.24mm Outer Diameter Solid Dowel Pin

Quantity: 2

6T-5545: 28mm Long Chamfered End Dowel Pin

Quantity: 3

5F-1678: 3.53 x 24.99mm 75A NBR O-Ring

Quantity: 1

9Y-2596: 29mm Long Chamfered End Dowel Pin

Quantity: 3

2R-0098: 5.33 x 456.06mm 75A NBR O-Ring

Quantity: 1

143-4512: 237.33mm Inside Diameter Cone Bearing

Quantity: 1

239-4259: 79mm Inside Diameter Thrust Washer

Quantity: 6

6D-0692: 367.89mm Inside Diameter Seal-O-Ring

Quantity: 1

5D-6298: 317.50mm Outer Diameter Cup Bearing

Quantity: 1

9H-6832: 633.48mm Inside Diameter Seal-O-Ring

Quantity: 1

6V-8281: 336.55mm Outer Diameter Cup Bearing

Quantity: 1

Showing 1 to 18 of 18

DescriptionSpecificationsCompatible Models

Description for part number 571-0945

Description:Final Drive Bearing Kit 571-0945 contains all bearings, seals, and gaskets that need to be replaced during each rebuild.Attributes:Cat Final Drive Bearing Kits are guaranteed to have all the parts for the application at a discounted price.Recommended Application:All Applications

Specifications for part number 571-0945

We are still working on adding a specification for this part.

Compatible Models for part number 571-0945

WHEEL DOZER

834G 834H 834K

LANDFILL COMPACTOR

836H 836G 836K 836

WHEEL LOADER

988G 988H 988K 986H 986K 988K XE

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced