Caterpillar
Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUndercarriageTrack ComponentsLink Assemblies495-0563: Link Assembly
HomeUndercarriageTrack ComponentsLink Assemblies495-0563: Link Assembly

495-0563: Link Assembly

Cat® Link Assembly 5 Tooth Master, 45 Sections, PPR, SALT, 202.81mm Track Pitch

Brand: Cat

Product Images

495-0563: Link Assembly
495-0563: Link Assembly

495-0563: Link Assembly

Cat® Link Assembly 5 Tooth Master, 45 Sections, PPR, SALT, 202.81mm Track Pitch

Brand: Cat

Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models

Description for part number 495-0563

A Track Link, also known as a Track chain, is designed to connect the individual Track shoes or pads, forming a continuous loop that enables traversing uneven terrains. The joint Track Link helps distribute the weight evenly across the Track unit and the ground. This even weight distribution prevents excessive pressure on any single point, reducing the risk of sinking into soft terrain and improving overall stability.

Attributes:
• Maintains constant contact with the ground, ensuring stability and minimizing lateral movement
• Withstands demanding operating conditions and heavy loads encountered by the undercarriage

Applications:
A Track Link acts as a connecting element that ensures the proper alignment, movement, and strength of the Track unit in the Undercarriage.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 495-0563

Units of Measure

USMetric

Link Inside Spread Sprocket (in):

3.425

Link Inside Spread Roller (in):

4.024

Rail To Bushing OD (in):

1.543

Shoe Bolt Hole Spacing A (in):

2.48

Bushing OD (in):

2.864

Link Outside Spread (in):

7.197

Shoe Bolt Hole Spacing B (in):

5.752

Bolt Hole Diameter (in):

0.763

Track Pitch (in):

7.985

Rail To Pin Boss OD (in):

1.87

Pin Length (in):

9.059

Shoe Bolt Hole Spacing C (in):

8.035

Link Height (in):

5.039

Compatible Models for part number 495-0563

We currently do not have compatibility information for this part.

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced