Denne reservedel er designet til at passe til dit Cat-udstyr på baggrund af producentens specifikationer.
Eventuelle ændringer i producentens konfiguration kan medføre, at produktet ikke passer til dit Cat-udstyr. Kontakt din Cat-forhandler, før du køber, for at sikre, at denne reservedel er korrekt til dit Cat-udstyr i den aktuelle tilstand og anslåede konfiguration. Denne indikator kan ikke garantere kompatibilitet for alle reservedele.
Renoveret
Kan ikke returneres
Sæt
Erstattet
Viser 1 - 13 af 13
Clam design enables superior performance in a wide variety of applications.
Cat
Width
70.2 in
Weight
825 lb
Height
34.4 in
Length
33.1 in
Capacity
0.8 yd³
Jaw Opening
20.1 in
Clam Angle
66 degrees
Base Edge Thickness
0.8 in
Interface Type
Skid Steer Coupler
Clam design enables superior performance in a wide variety of applications.
Cat
Width
70.5 in
Weight
895.1 lb
Height
35 in
Length
34.4 in
Capacity
0.8 yd³
Jaw Opening
20.1 in
Clam Angle
66 degrees
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Clam design enables superior performance in a wide variety of applications.
Cat
Width
70.2 in
Weight
855 lb
Height
34.4 in
Length
37.1 in
Capacity
0.8 yd³
Jaw Opening
20.1 in
Clam Angle
66 degrees
Base Edge Thickness
0.8 in
Interface Type
Skid Steer Coupler
Clam design enables superior performance in a wide variety of applications.
Cat
Width
74.4 in
Weight
684.1 lb
Height
36.5 in
Length
33.9 in
Capacity
1 yd³
Jaw Opening
20.1 in
Clam Angle
66 degrees
Base Edge Thickness
0.8 in
Interface Type
Skid Steer Coupler
Clam design enables superior performance in a wide variety of applications.
Cat
Width
74.4 in
Weight
1177 lb
Height
37.1 in
Length
35.1 in
Capacity
1 yd³
Jaw Opening
21.7 in
Clam Angle
66 degrees
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
Skid Steer Coupler
Compatibility
908,907,906
Clam design enables superior performance in a wide variety of applications.
Cat
Width
74.4 in
Weight
1131 lb
Height
36.5 in
Length
37.9 in
Capacity
1 yd³
Jaw Opening
21.7 in
Clam Angle
66 degrees
Base Edge Thickness
0.8 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Teeth
Interface Type
Skid Steer Coupler
Compatibility
906,907,908
Clam design enables superior performance in a wide variety of applications.
Cat
Width
74.4 in
Weight
1297.4 lb
Height
37.1 in
Length
35.6 in
Capacity
1 yd³
Jaw Opening
21.7 in
Clam Angle
66 degrees
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
HPL-V Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
HPL-V Coupler
Compatibility
906,907,908
Clam design enables superior performance in a wide variety of applications.
Cat
Width
74.4 in
Weight
1270.7 lb
Height
37.1 in
Length
38.3 in
Capacity
1 yd³
Jaw Opening
21.7 in
Clam Angle
66 degrees
Base Edge Thickness
0.8 in
Interface Type
HPL-V Coupler
Edge Type
Bolt-On Teeth
Interface Type
HPL-V Coupler
Compatibility
908,907,906
Clam design enables superior performance in a wide variety of applications.
Cat
Width
81.9 in
Weight
1283.1 lb
Height
37.4 in
Length
36.6 in
Capacity
1.2 yd³
Jaw Opening
24 in
Clam Angle
76 degrees
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
Skid Steer Coupler
Compatibility
908,907,906
Clam design enables superior performance in a wide variety of applications.
Cat
Width
81.9 in
Weight
1230 lb
Height
36.7 in
Length
39.4 in
Capacity
1.2 yd³
Jaw Opening
24 in
Clam Angle
76 degrees
Base Edge Thickness
0.8 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Teeth
Interface Type
Skid Steer Coupler
Compatibility
908,907,906
Clam design enables superior performance in a wide variety of applications.
Cat
Width
81.1 in
Weight
1397.7 lb
Height
37.4 in
Length
36.5 in
Capacity
1.2 yd³
Jaw Opening
29.3 in
Clam Angle
87 degrees
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
HPL-V Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
HPL-V Coupler
Compatibility
906,907,908
Clam design enables superior performance in a wide variety of applications.
Cat
Width
81.1 in
Weight
1397.7 lb
Height
36.7 in
Length
39.2 in
Capacity
1.2 yd³
Jaw Opening
29.3 in
Clam Angle
87 degrees
Base Edge Thickness
0.8 in
Interface Type
HPL-V Coupler
Edge Type
Bolt-On Teeth
Interface Type
HPL-V Coupler
Compatibility
906,908,907
Clam design enables superior performance in a wide variety of applications.
Cat
Width
81.9 in
Weight
1265 lb
Height
36.7 in
Length
35.4 in
Capacity
1.2 yd³
Jaw Opening
24 in
Clam Angle
76 degrees
Base Edge Thickness
0.8 in
Interface Type
HPL-V Coupler
1 - 13 af 13 results
1 - 13 af 13 results
SLIP FOR GÆTVÆRK VED REPARATIONER
Uanset om du foretager fejlfinding af en fejlkode, får trinvise reparationsinstruktioner eller sikrer dig, at du har de rigtige reservedele, har appen Cat® SIS2GO alt, du skal bruge, så du være tryg ved at reparere din maskine.
SLIP FOR GÆTVÆRK VED REPARATIONER
Uanset om du foretager fejlfinding af en fejlkode, får trinvise reparationsinstruktioner eller sikrer dig, at du har de rigtige reservedele, har appen Cat® SIS2GO alt, du skal bruge, så du være tryg ved at reparere din maskine.