Ця деталь призначена для встановлення на ваше обладнання Cat відповідно до специфікацій виробника.
Будь-які зміни в конфігурації виробника можуть призвести до того, що виріб не буде відповідати вашому обладнанню Cat. Перед покупкою проконсультуйтеся з дилером Cat, щоб переконатися, що ця деталь підходить для вашого обладнання Cat в його поточному стані та в передбачуваній конфігурації. Цей показник не може гарантувати сумісність для всіх деталей.
Відновлені
Не підлягає поверненню
Комплект
Замінено
Перегляд 1 - 16 з 62
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
74 in
Weight
789.9 lb
Height
36.2 in
Length
35 in
Capacity
1.2 yd³
Base Edge Thickness
0.8 in
Interface Type
Skid Steer Coupler
Edge Type
Base Edge Only
Interface Type
Skid Steer Coupler
Compatibility
907,908,906
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
81.1 in
Weight
888 lb
Height
36.9 in
Length
37.3 in
Capacity
1.4 yd³
Base Edge Thickness
0.8 in
Interface Type
Skid Steer Coupler
Edge Type
Base Edge Only
Interface Type
Skid Steer Coupler
Compatibility
906,908,907
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
70.5 in
Weight
686.1 lb
Height
32.4 in
Length
31.1 in
Capacity
0.8 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Edge Type
Bolt-On Cutting Edge
Interface Type
Skid Steer Coupler
Compatibility
903
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
74.4 in
Weight
869.1 lb
Height
36.8 in
Length
36.3 in
Capacity
1.2 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
74 in
Weight
822.1 lb
Height
36.2 in
Length
39.1 in
Capacity
1.2 yd³
Base Edge Thickness
0.8 in
Interface Type
Skid Steer Coupler
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
74.4 in
Weight
870.4 lb
Height
36.8 in
Length
35.6 in
Capacity
1.2 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
HPL-V Coupler
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
74 in
Weight
843.7 lb
Height
36.2 in
Length
38.3 in
Capacity
1.2 yd³
Base Edge Thickness
0.8 in
Interface Type
HPL-V Coupler
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
81.9 in
Weight
979.1 lb
Height
37.5 in
Length
38.6 in
Capacity
1.4 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
81.1 in
Weight
924 lb
Height
36.9 in
Length
41.3 in
Capacity
1.4 yd³
Base Edge Thickness
0.8 in
Interface Type
Skid Steer Coupler
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
81.1 in
Weight
922.4 lb
Height
36.9 in
Length
40.6 in
Capacity
1.4 yd³
Base Edge Thickness
0.8 in
Interface Type
HPL-V Coupler
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
81.9 in
Weight
980 lb
Height
37.5 in
Length
37.8 in
Capacity
1.4 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
HPL-V Coupler
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
80.5 in
Weight
910.1 lb
Height
36.8 in
Length
36.2 in
Capacity
1.3 yd³
Base Edge Thickness
0.8 in
Cutting Edge Thickness
0.6 in
Interface Type
HPL-V Coupler
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
80.2 in
Weight
865.5 lb
Height
36.1 in
Length
38.2 in
Capacity
1.3 yd³
Base Edge Thickness
0.8 in
Interface Type
HPL-V Coupler
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
80.1 in
Weight
849 lb
Height
36.2 in
Length
35.2 in
Capacity
1.3 yd³
Base Edge Thickness
0.7 in
Interface Type
Skid Steer Coupler
Edge Type
Base Edge Only
Interface Type
Skid Steer Coupler
Compatibility
906,908,907
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
80.5 in
Weight
908.1 lb
Height
36.8 in
Length
36.3 in
Capacity
1.3 yd³
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Interface Type
Skid Steer Coupler
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Cat
Width
80.1 in
Weight
864 lb
Height
36.2 in
Length
39 in
Capacity
1.3 yd³
Base Edge Thickness
0.7 in
Interface Type
Skid Steer Coupler
1 - 16 з 62 результати
1 - 16 з 62 результати
УСУНЬТЕ НЕВИЗНАЧЕНІСТЬ ПРИ РЕМОНТІ
пошук і усунення несправностей із кодом помилки, отримати покрокові інструкції з ремонту або переконатися, що у вас є потрібні запчастини, в У додатку Cat® SIS2GO є все, що вам потрібно впевнено ремонтуйте своє обладнання.
УСУНЬТЕ НЕВИЗНАЧЕНІСТЬ ПРИ РЕМОНТІ
пошук і усунення несправностей із кодом помилки, отримати покрокові інструкції з ремонту або переконатися, що у вас є потрібні запчастини, в У додатку Cat® SIS2GO є все, що вам потрібно впевнено ремонтуйте своє обладнання.