Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits625-5714: Hydraulic Cylinder Seal Kit EXD Standard Size
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits625-5714: Hydraulic Cylinder Seal Kit EXD Standard Size
625-5714: Hydraulic Cylinder Seal Kit EXD Standard Size

Standard and artic application seal kits. Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
625-5714: Hydraulic Cylinder Seal Kit EXD Standard Size
625-5714: Hydraulic Cylinder Seal Kit EXD Standard Size
625-5714: Hydraulic Cylinder Seal Kit EXD Standard Size
625-5714: Hydraulic Cylinder Seal Kit EXD Standard Size
625-5714: Hydraulic Cylinder Seal Kit EXD Standard Size

Standard and artic application seal kits. Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

622-0655: 132mm Inner Diameter Cylinder Seal Wear Ring
622-0655: 132mm Inner Diameter Cylinder Seal Wear RingQuantity: 2
622-0991: 3.1 x 134.4mm 80A NBR O-Ring
622-0991: 3.1 x 134.4mm 80A NBR O-RingQuantity: 1
622-0634: 140mm Outer Diameter Piston Guide Ring
622-0634: 140mm Outer Diameter Piston Guide RingQuantity: 2
622-0576: 97.8mm Inner Diameter Wiper Seal
622-0576: 97.8mm Inner Diameter Wiper SealQuantity: 1
622-0679: 135 Inner Diameter Backup Ring
622-0679: 135 Inner Diameter Backup RingQuantity: 1
622-0620: 140mm Bore Diameter Hydraulic Cylinder Seal
622-0620: 140mm Bore Diameter Hydraulic Cylinder SealQuantity: 1
622-0604: 100mm Inner Diameter Boom Cylinder Backup Ring
622-0604: 100mm Inner Diameter Boom Cylinder Backup RingQuantity: 1
622-0602: 98.1mm Inner Diameter Hydraulic Cylinder Rod Seal
622-0602: 98.1mm Inner Diameter Hydraulic Cylinder Rod SealQuantity: 1
350-0955: 99mm Internal Diameter Plastic Buffer Seal
350-0955: 99mm Internal Diameter Plastic Buffer SealQuantity: 1
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 625-5714

We are still working on adding a specification for this part.

Compatible Models for part number 625-5714

GENERATOR SET

3516C

TRACK FELLER BUNCHER

552 2 TK752 541 2 TK741 521B 522B 541 551 552

WHEELED EXCAVATOR

M325B

FORESTRY PRODUCTS

548 558 FM528 LL FM528 538

HEX BASED SPL SOLUTION

320D2 330F OEM 330F 320D 330D2

LOG LOADR FORST MACH

558

LOGGER

322C

EXCAVATOR

311D LRR 330 MHPU 320C L 322B L 324D FM LL 328D LCR 329D LN 325B L 329D L FM538 324D FM 324D 324E 320E LRR 325F LCR 320D2 323F LN 320C FM 326D L 324E L FM548 335F 323F 323D 320 320D L 326 330D2 330 GC 325 323 329E L 325C L 323D SA 330 323D L 325C FM 330D2 L 335 323D LN 333 323D2 324E LN 329D 330F L 329E 326D2 L 321C 321B 326 GC 320E L 548 325D FM 325B LN 329F L 335F LCR 325D L 320B 320C 320D 320E 323 GC 323GC 326D2 323 MHPU 323E L 323D2 L 329E LN 321D LCR 326F L 320B FM LL 323E SA 320E LN 320B S 323F OEM 320F L 320B N 330F 320B L 323E LN 326GC 329D2 L 322C FM FM558 320D FM 326F 324D LN 329D2 323F L 538 330F LN 324D L 330GC 320 GC 325C 326F LN 325D 320E RR 325F

MOBILE HYD POWER UNIT

329D L 330F OEM 329E 330F 330 MHPU 324D LN 325D L 325D 323F OEM

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced