Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Complete your tax details anytime right here.

Add Equipment

To find the parts that fit.

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits582-7467: Filter Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits582-7467: Filter Kit

582-7467: Filter Kit

Filter Kit

Brand: Cat

Product Images

582-7467: Filter Kit
582-7467: Filter Kit
582-7467: Filter Kit
582-7467: Filter Kit

582-7467: Filter Kit

Filter Kit

Brand: Cat

Parts included in this kit

No results available.

592-0728: Diesel Particulate Filter Supporting Clamp

Quantity: 2

346-0335: 138mm Inside Diameter Band Clamp

Quantity: 1

Showing 1 to 2 of 2

DescriptionSpecificationsCompatible Models

Description for part number 582-7467

Description: This kit contains the filter assembly and clamps to service and repair the Diesel Exhaust Fluid (DEF) filter. Attributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 582-7467

We are still working on adding a specification for this part.

Compatible Models for part number 582-7467

WHEEL TRACTOR

621K OEM

GENERATOR SET

XQ425

HEX BASED SPL SOLUTION

352F

WHEEL TRACTOR-SCRAPER

657 627K 623K 627 623 621 621K

ENGINE

C15

LOAD HAUL DUMP

R1700 R2900 XE R2900

EJECTOR TRUCK

740 730C2 EJ 730C

MATERIAL HANDLER

MH3260

MOTOR GRADER

18M3 16M3 16 18

WHEEL LOADER

986 988GC 986K

TRACK-TYPE TRACTOR

D9 D8 D8T

ARTICULATED TRUCK

745C 730C2 740C 735C 740 GC 745 730 730C 730C OEM 735

PIPELAYER

PL83 PL87

INDUSTRIAL ENGINE

C13 C15

WHEEL SCRAPER

657G 657E

GAS ENGINE

G3406

EXCAVATOR

352F 349 349F L 349F LXE 395 MH3295 352 352F-VG 374F L 390F 374F 390F L 374 352F XE VG 349F 352 UHD

MOBILE HYD POWER UNIT

374F

PETROLEUM PACKAGE

CX31-P600-

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced