Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits20R-3666: Cat® Reman Upgrade-to-New (UTN) DPF Filter Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits20R-3666: Cat® Reman Upgrade-to-New (UTN) DPF Filter Kit
20R-3666: Cat® Reman Upgrade-to-New (UTN) DPF Filter Kit

Cat Reman Diesel Particulate Filter (DPF) Kit (UTN)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Product Images
20R-3666: Cat® Reman Upgrade-to-New (UTN) DPF Filter Kit
20R-3666: Cat® Reman Upgrade-to-New (UTN) DPF Filter Kit
20R-3666: Cat® Reman Upgrade-to-New (UTN) DPF Filter Kit
20R-3666: Cat® Reman Upgrade-to-New (UTN) DPF Filter Kit
20R-3666: Cat® Reman Upgrade-to-New (UTN) DPF Filter Kit

Cat Reman Diesel Particulate Filter (DPF) Kit (UTN)

Brand:

Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

Cat genuine part available
Warranty Information
Return Policy
Parts included in this kit

No results available.

582-7467: Filter Kit
582-7467: Filter KitQuantity: 1
Showing 1 to 1 of 1
DescriptionSpecificationsCompatible Models
Specifications for part number 20R-3666

We are still working on adding a specification for this part.

Compatible Models for part number 20R-3666

WHEEL TRACTOR

621K OEM

GENERATOR SET

XQ425

HEX BASED SPL SOLUTION

352F

WHEEL TRACTOR-SCRAPER

657 627K 623K 627 623 621 621K

ENGINE

C15

LOAD HAUL DUMP

R1700 R2900 XE R2900

EJECTOR TRUCK

740 730C2 EJ

MATERIAL HANDLER

MH3260

MOTOR GRADER

18M3 16M3 16 18

WHEEL LOADER

986 988GC 986K

TRACK-TYPE TRACTOR

D9 D8 D8T

ARTICULATED TRUCK

730C2 740 GC 745 730 730C 730C OEM 735

PIPELAYER

PL83 PL87

INDUSTRIAL ENGINE

C13 C15

WHEEL SCRAPER

657G 657E

EXCAVATOR

352F 349 349F L 349F LXE 395 MH3295 352 352F-VG 374F L 390F 374F 390F L 374 352F XE VG 349F 352 UHD

MOBILE HYD POWER UNIT

352FMHPU 374F

PETROLEUM PACKAGE

CX31-P600-

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced