Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesWorkshop Lighting & Electrical ProductsWork Lights & Extension Cords241-8522: Extension Cord
HomeWorkshop SuppliesWorkshop Lighting & Electrical ProductsWork Lights & Extension Cords241-8522: Extension Cord
241-8522: Extension Cord

Cat® All Weather Extension Cord (300 V) (25 FT)

Brand: Cat

Product Images
241-8522: Extension Cord
241-8522: Extension Cord

Cat® All Weather Extension Cord (300 V) (25 FT)

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 241-8522

Units of Measure

USMetric
Material: all-weather vinyl
Voltage Rating (volts): 300
Rating: SJTOW
Wire Gauge: 12.0
Temperature (°C): -35 to 60
Length (ft): 25
Temperature (°F): -31 to 140
Standard Color: Yellow
Length (m): 7.6
Outlet: NEMA 5-15R (SINGLE)
Wire Gauge (AWG): 12/3
Plug: NEMA 5-15P
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced