Ця деталь призначена для встановлення на ваше обладнання Cat відповідно до специфікацій виробника.
Будь-які зміни в конфігурації виробника можуть призвести до того, що виріб не буде відповідати вашому обладнанню Cat. Перед покупкою проконсультуйтеся з дилером Cat, щоб переконатися, що ця деталь підходить для вашого обладнання Cat в його поточному стані та в передбачуваній конфігурації. Цей показник не може гарантувати сумісність для всіх деталей.
Відновлені
Не підлягає поверненню
Комплект
Замінено
Перегляд 1 - 10 з 10
Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.
Cat
Width
62 in
Capacity
0.39 yd³
Weight
851 lb
Height
29.1 in
Length
36.2 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Operating Pressure
3335.9 psi
Jaw Opening
30.2 in
Clam Angle
89 degrees
Interface Type
Skid Steer Coupler
Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.
Cat
Width
62 in
Capacity
0.39 yd³
Weight
817.9 lb
Height
28.5 in
Length
38.9 in
Base Edge Thickness
0.7 in
Operating Pressure
3335.9 psi
Jaw Opening
30.2 in
Clam Angle
89 degrees
Interface Type
Skid Steer Coupler
Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.
Cat
Width
68.1 in
Capacity
0.44 yd³
Weight
868.6 lb
Height
28.5 in
Length
38.9 in
Base Edge Thickness
0.7 in
Operating Pressure
3335.9 psi
Jaw Opening
30.2 in
Clam Angle
89 degrees
Interface Type
Skid Steer Coupler
Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.
Cat
Width
68.1 in
Capacity
0.44 yd³
Weight
906 lb
Height
29.1 in
Length
36.2 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Operating Pressure
3335.9 psi
Jaw Opening
30.2 in
Clam Angle
89 degrees
Interface Type
Skid Steer Coupler
Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.
Cat
Width
74.1 in
Capacity
0.48 yd³
Weight
917.1 lb
Height
28.5 in
Length
38.9 in
Base Edge Thickness
0.7 in
Operating Pressure
3335.9 psi
Jaw Opening
30.2 in
Clam Angle
89 degrees
Interface Type
Skid Steer Coupler
Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.
Cat
Width
74.1 in
Capacity
0.48 yd³
Weight
961 lb
Height
29.1 in
Length
36.2 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Operating Pressure
3335.9 psi
Jaw Opening
30.2 in
Clam Angle
89 degrees
Interface Type
Skid Steer Coupler
Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.
Cat
Width
80.2 in
Capacity
0.52 yd³
Weight
970 lb
Height
28.5 in
Length
38.9 in
Base Edge Thickness
0.7 in
Operating Pressure
3335.9 psi
Jaw Opening
30.2 in
Clam Angle
89 degrees
Interface Type
Skid Steer Coupler
Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.
Cat
Width
80.2 in
Capacity
0.52 yd³
Weight
1016 lb
Height
29.1 in
Length
36.2 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Operating Pressure
3335.9 psi
Jaw Opening
30.2 in
Clam Angle
89 degrees
Interface Type
Skid Steer Coupler
Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.
Cat
Width
86.1 in
Capacity
0.56 yd³
Weight
1018.5 lb
Height
28.5 in
Length
38.9 in
Base Edge Thickness
0.7 in
Operating Pressure
3335.9 psi
Jaw Opening
30.2 in
Clam Angle
89 degrees
Interface Type
Skid Steer Coupler
Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.
Cat
Width
86.1 in
Capacity
0.56 yd³
Weight
1071 lb
Height
29.1 in
Length
36.2 in
Base Edge Thickness
0.7 in
Cutting Edge Thickness
0.6 in
Operating Pressure
3335.9 psi
Jaw Opening
30.2 in
Clam Angle
89 degrees
Interface Type
Skid Steer Coupler
1 - 10 з 10 результати
1 - 10 з 10 результати
УСУНЬТЕ НЕВИЗНАЧЕНІСТЬ ПРИ РЕМОНТІ
пошук і усунення несправностей із кодом помилки, отримати покрокові інструкції з ремонту або переконатися, що у вас є потрібні запчастини, в У додатку Cat® SIS2GO є все, що вам потрібно впевнено ремонтуйте своє обладнання.
УСУНЬТЕ НЕВИЗНАЧЕНІСТЬ ПРИ РЕМОНТІ
пошук і усунення несправностей із кодом помилки, отримати покрокові інструкції з ремонту або переконатися, що у вас є потрібні запчастини, в У додатку Cat® SIS2GO є все, що вам потрібно впевнено ремонтуйте своє обладнання.