The Cat® SES Clipped Track Shoe with Single Grouser 865 is specifically engineered to deliver exceptional traction and durability for your heavy-duty machinery. This track shoe is a part of the undercarriage system, designed to evenly distribute the machine's weight across the ground and enhance its mobility. Here are the key features and benefits of this part:
- Superior Traction: Equipped with a single grouser that stands 93mm high, this track shoe provides excellent grip and stability, essential for navigating tough terrains.
- Clipped Design: The clipped edges ensure better ground contact and reduce slippage, making it ideal for challenging environments.
- SES (Super Extreme Service) Rating: Built for super extreme service, this track shoe is highly durable and can withstand intense operational conditions, ensuring longer service life.
- Optimal Bolt Hole Spacing: With bolt hole spacings of 63.0mm, 146.1mm, and 204.1mm, it ensures a secure and precise fit on your machine.
- Robust Build: The shoe has a plate thickness of 20mm, offering enhanced strength and resistance to wear, which is crucial for extended operational periods.
- Regular Joint Type: Designed with a regular joint type, ensuring compatibility and easy installation on various machine models.
- Bolt Hole Diameter: Featuring a bolt hole diameter of 23.22mm, it accommodates standard track bolts, making replacement and maintenance straightforward.
The Cat® SES Clipped Track Shoe with Single Grouser 865 is an essential component for maximizing the efficiency and reliability of your equipment. Its unique design and robust features make it suitable for a range of applications, providing superior performance in demanding conditions. Whether you are working in construction, mining, or any other heavy-duty industry, this track shoe will help keep your machinery running smoothly and efficiently.