Description:
A Bumper conical in-cabin latch is a mechanical component used in automotive cabin doors to secure and hold them in a closed position. It is specifically designed to provide a secure and reliable connection between the door and the door frame.
Attributes:
• Capability to withstand the constant opening and closing of the door, as well as any external forces or impacts.
• Good shock-absorbing properties to reduce noise and vibrations.
Applications:
A Bumper conical in-cabin latch is an important component of automotive cabin doors, providing a secure closure and reliable operation. It ensures passenger safety by keeping the door securely closed while the vehicle is in motion and enhances comfort by minimizing noise and vibrations and it is widely used in Cat 120, 120H, 120K, 120M, 12H, 12K, 12M, 135H, 140, 140H, 140K, 140M, 143H, 14H, 14M, 160, 160H, 160K, 160M, 163H, 16H, 16M, 24, 24H, 24M, SEM915, SEM917, SEM918, SEM919, SEM919F, SEM920F, SEM921, SEM922 and SEM922F Motor Grader, 533, 543, HA770, HA771, HA870, HA871, TK370, TK371, TK380 and TK381 Tree Harvester, 621, 621G, 621H, 621K, 631, 631G and 631K Wheel Tractor Scrapers, 621G, 631G, 770, 772 and 789D 7495 Surface Extraction, 770, 770G, 772, 772G, 777, 777G, 793F, 795F, 797F and AD55B Truck, 814F and 824G Wheel Type Tractors, 815F, 816F, 825G and 826G Compactor, 938F, 950F, 960F, 966F, 970F, 980G, 994D, IT38F, R1700, R1700G, R2900, R2900G and R3000H Wheel Loader, AD60 and AD63 Articulated Truck, CP-563D, CS-563D and CS-583D Paving Equipment, D11, D5, D6, D6E, D7, D7E, D8 and D8T Track Type Tractor, R1700 Underground Mining, TH55, TR16, TR35 and TR43 Powertrain.