The Cat® Right Hand Offset Single Grouser Master Track Shoe MS is engineered for optimal traction and durability in moderate service applications. This track shoe is a crucial component of the undercarriage system, designed to distribute the weight of your machine evenly across the ground, ensuring efficient movement and improved performance.
Key features of the Right Hand Offset Single Grouser Master Track Shoe MS include:
- Single Grouser Design: Provides excellent traction and stability on various terrains.
- Master Joint Type: Ensures a secure and reliable connection in the track assembly.
- Offset Right Hand Configuration: Optimizes the shoe's positioning for enhanced performance.
- Moderate Service (MS) Classification: Ideal for applications that demand a balance between durability and flexibility.
- Plate Thickness: 13 mm, offering robust support and longevity.
- Grouser Height: 65 mm, contributing to the shoe's traction capabilities.
- Shoe Bolt Hole Spacing: A - 44.45 mm, B - 134.85 mm, C - 158.73 mm, ensuring a precise fit for your machine.
- Bolt Hole Diameter: 20.37 mm, designed to accommodate secure fastening.
- Master Bolt Thread: 0.75, providing a strong and stable connection.
- Shoe Width: 560 mm, covering a broad surface area for better weight distribution.
The Cat® Right Hand Offset Single Grouser Master Track Shoe MS is specifically designed to fit a variety of Cat® machinery, delivering superior performance in moderate service conditions. By choosing this track shoe, you can expect:
- Enhanced machine traction and stability
- Improved wear resistance and longevity
- Reliable performance in diverse operational environments
This track shoe is an essential part of maintaining your equipment's undercarriage system, ensuring that your machine operates at peak efficiency. Whether you're working in construction, mining, or other heavy-duty applications, the Cat® Right Hand Offset Single Grouser Master Track Shoe MS is the ideal choice for your machinery's needs.