Description:
Offering OEM fit and finish, Cat® General Duty motor grader cutting edges deliver consistent performance in low impact and finish grading applications. They are manufactured from high-carbon steel, making them a reliable and affordable cutting edge option for cost-focused customers.
Cat® General Duty motor grader cutting edges fit correctly on any brand of motor grader. Curved cutting edges are designed to penetrate the roadway better than flat edges while carrying existing material forward to leave a smooth even surface.
Attributes
• Abrasion resistance
• Curved double bevel design for excellent penetration
• Cat® General Duty parts have the same form and fit of premium Cat parts.
Applications
• Finish grading
Consult your owner’s manual or contact your local Cat Dealer for more information.
Applicable Models:
12K, 120K, 160K, 140K, 120H, 16H, 163H, 143H, 160H, 140H, 12H, 135H, 160G, 140C, 120C, 120B, 140B, 140G, 130G, 120G, 12G, 112F, 12E, 12F, 14E, 112E, 14D, TR28, TR16, TR13, 924F