Caterpillar
Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHydraulicsOther Hydraulic Components9X-2608: Adapter-Straight
HomeHydraulicsOther Hydraulic Components9X-2608: Adapter-Straight

9X-2608: Adapter-Straight

Fluid Carrying Straight Adapter (Bleed Screw to ORFS)

Brand: Cat

Product Images

9X-2608: Adapter-Straight
9X-2608: Adapter-Straight
9X-2608: Adapter-Straight
9X-2608: Adapter-Straight

9X-2608: Adapter-Straight

Fluid Carrying Straight Adapter (Bleed Screw to ORFS)

Brand: Cat

Related parts

228-7088: 1.78 x 7.67mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for ORFS Connector End

4J-5477: 1.78 x 7.67mm 90A NBR O-Ring

Cat® O-Ring Face Seal ensures a leak-free connection between hydraulic hoses and adapter

7J-0204: 1.63 x 7.65mm 90A NBR O-Ring

Cat® O-Ring Seal for cylinder head prevents hydraulic fluid leakage, ensures optimal cylinder head performance

121-4345: 1.78 x 7.67mm 70A EPDM O-Ring

Cat® O-Ring Seal for water lines prevents leakage and ensures a secure and durable connection

238-5079: 1.63 x 7.65mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 3/8-24" STOR Connector End

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced