Complete your tax details anytime right here.
HomeWorkshop SuppliesAbrasivesDiscs6V-0186: Holder-Disc Pad
HomeWorkshop SuppliesAbrasivesDiscs6V-0186: Holder-Disc Pad
DescriptionSpecifications

Description for part number 6V-0186

Description:
Disc pad holders are used to keep surface reconditioning discs in place during usage.

Attributes:
• Steel holder with urethane molded center
• Place holder on table before turning tool on - prevents pad from flying off

Warning:This product can expose you to chemicals including Arsenic, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 6V-0186

Units of Measure

USMetric

Actual Diameter (in):

4.75

Diameter (in):

5.0,5.0

Hub/Shank (in):

5/8-11

Max. Hub/Shank (in):

5/8-11

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced