Caterpillar
Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Add Equipment

To find the parts that fit.

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsTelematics659-8663: ELEK KIT-AFTMKIT (PL542V3 CELLULAR RADIO)
HomeUpgrade & Repair KitsUpgrade KitsTelematics659-8663: ELEK KIT-AFTMKIT (PL542V3 CELLULAR RADIO)

659-8663: ELEK KIT-AFTMKIT (PL542V3 CELLULAR RADIO)

Electronic Kit Aftermarket (PL542V3 Cellular Radio )

Brand: Cat

fallback-image

659-8663: ELEK KIT-AFTMKIT (PL542V3 CELLULAR RADIO)

Electronic Kit Aftermarket (PL542V3 Cellular Radio )

Brand: Cat

Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models

Description for part number 659-8663

Released to provide battery information leaflet application information for the Israel/Indonesia PL542V3 Cellular radio

Specifications for part number 659-8663

We are still working on adding a specification for this part.

Compatible Models for part number 659-8663

INTEGRATED TOOLCARRIER

IT62G

HEX BASED SPL SOLUTION

320D2 330F OEM

ENGINE

C15 C18 C13B C7.1 C32 INDUSTRIAL C32B INDUSTRIAL C27 INDUSTRIAL C3.6

TRACK LOADER

963D 953D

LOCOMOTIVE ENGINE

C32 C27

EJECTOR TRUCK

730C 740B 740 730

MATERIAL HANDLER

MH3037 MH3049 MH3059

MOTOR GRADER

120M 2 16M 14M 12M 24M 12M 2 140M 2 160M 2

WHEEL LOADER

972G 972H 972K 950G 962H 962G 986H 950H 950K 962K 988H 966H 966G 966K 930K 980K HLG 966K XE 972M XE 966M XE 924K 980H 980G 980K 938K

TRACK-TYPE TRACTOR

D6T LGP D7R LGP D3K2 XL D6T LGPPAT D5R LGP D6R XL D6K2 XL D6T XW D6T XL D6K2 LGP D5R XL D6N XL D6T D6N D7E D6K LGP D7R D8T D4K2 LGP D8R D6R STD D6K XL D6T XL PAT D6T XW PAT D6N LGP D5K2 LGP D6K2 D3K2 LGP D5K2 XL D4K2 XL D7R XR D7E LGP

ENGINE - MACHINE

C27

ARTICULATED TRUCK

725C 730C2 740C 740B 730C 745C 725 740 735C 735B 730 735 OEM 735

ASPHALT PAVER

AP-655D BG555E AP-1000E AP-555E AP-1055E BG600D AP-600D BG1000E AP-500E

PIPELAYER

PL83 PL87

WHEELED EXCAVATOR

M315D2 M322D MH M318D M324D2 MH M318D MH M322D2 M322D M315D M317D2 M316D M320D2 M313D M322D2 MH

INDUSTRIAL ENGINE

C32 C27 C18 C1.7 C32B C9.3B C2.2 C3.6 C4.4 C11 C13 C15

TRUCK

770G 772G 773E 777D 772 770

EXCAVATOR

336E LN 311D LRR 316F L 336E LH 349F LXE 349D L 336D2 LXE 312E 336D 324D 312D 315D L 320D2 336D2 L 314D CR 340D2 L 374F L 390D 320D L 349E L 330D2 336E LNH 390D L 319D LN 349E L VG 324E LN 352F XE VG 320E L 349F L 326D2 349D2 319D L 323D2 L 326F L 336D L 374D L 336D2 320F L 312D2 L 336F L XE 313D2 323E LN 313D2 LGP 349E MH 349D 330F LN 324D L 313F 336E L 312D2 312D2 GC 318E L 312D L 328D LCR 314D LCR 329D L 349D2 L 336F LN XE 320E LRR 325F LCR 318D2 L 324E L 336F L 318F L 312E L 329E L 336D2 GC 340D L 323D L 313F L 330D2 L 311F LRR 323D2 329D 330F L 326D2 L 345D L 336F LNXE 336D2 XE 335F LCR 320D 320E 314E LCR 323E L 313F LGC 336F LN 329E LN 321D LCR 323E SA 320E LN 316E L 329D2 L 390F L 329D2 326F LN

MOBILE HYD POWER UNIT

374D 336E L 329E 349E L HVG 349E 336F 336E 352FMHPU 390F 390D L M315D 336E HVG 330F 374F MHPU 374F

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced