Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits625-4517: Hydraulic Cylinder Seal kit - EXD Standard Size
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits625-4517: Hydraulic Cylinder Seal kit - EXD Standard Size
625-4517: Hydraulic Cylinder Seal kit - EXD Standard Size

Standard and artic application seal kits. Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Product Images
625-4517: Hydraulic Cylinder Seal kit - EXD Standard Size
625-4517: Hydraulic Cylinder Seal kit - EXD Standard Size

Standard and artic application seal kits. Cat® Hydraulic Cylinder Seal Kits contain all seals required for a complete reseal standard nominal (Up to 0.25mm Max (0.010 INCH) bore sized hydraulic cylinder

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

095-1633: 5.7 x 139.6mm 90A NBR O-Ring
095-1633: 5.7 x 139.6mm 90A NBR O-RingQuantity: 1
622-0607: 105mm Inner Diameter Backup Ring
622-0607: 105mm Inner Diameter Backup RingQuantity: 1
324-6438: 104.93mm Rod Diameter Buffer Seal
324-6438: 104.93mm Rod Diameter Buffer SealQuantity: 1
7Y-4673: 140.20mm Internal Diameter Backup Ring
7Y-4673: 140.20mm Internal Diameter Backup RingQuantity: 1
622-0656: 141.93mm Inner Diameter Protect Ring
622-0656: 141.93mm Inner Diameter Protect RingQuantity: 1
622-0635: 149.8mm Outer Diameter Piston Guide Ring
622-0635: 149.8mm Outer Diameter Piston Guide RingQuantity: 2
622-0605: 103.4mm Inner Diameter Hydraulic Cylinder Rod Seal
622-0605: 103.4mm Inner Diameter Hydraulic Cylinder Rod SealQuantity: 1
622-0580: 102.5mm Inner Diameter Wiper Seal
622-0580: 102.5mm Inner Diameter Wiper SealQuantity: 1
553-6505: Bucket Cylinder Piston Seal
553-6505: Bucket Cylinder Piston SealQuantity: 1
Showing 1 to 9 of 9
DescriptionSpecificationsCompatible Models
Specifications for part number 625-4517

We are still working on adding a specification for this part.

Compatible Models for part number 625-4517

FORESTRY PRODUCTS

568

WHEELED EXCAVATOR

M325C MH M325B

EXCAVATOR

336E LN 340 340F 322B L 330 L 336E LH 330-A L 330D MH 328D LCR 329D LN 325B L 329D L 336D2 LXE 340F L LRE 336D 324D 336E 324E 336F 336F LN XE 325-A 336D2 L 330D LN 322B LN 326D L 340D2 L 324E L 336F L 336F XE 390D 325 LN 326 345C L 330D2 336E LNH 330 GC 325-A L 329E L 322 LN 325C L 336D2L OEM 322C 390D L 336D LN 330 336D2 GC 340D L 340MHPU 325C FM 322 L 330D2 L 336 333 340F L UHD 324E LN 329D 330F L 329E 326D2 L 330B L 330B LN 385B 330D FM 345B 345C 345D 326 GC 330-A 336 MHPU 320E L 385C L 336F LNXE 329F L 336D2 XE 325D L 330C LN 320C 326D2 395 330 LN 325D MH 336F LN 325 L 329E LN 330C L 326F L 336D L 336D2 330F 336F L XE 568 FM 329D2 L 330B 330C 330C FM 330D 326F 324D LN 322-A 329D2 336D2 L XE 330F LN FM568 324D L 330D L 330GC 336E L 322-A N 325C 326F LN 325D 336E H

MOBILE HYD POWER UNIT

330D L 336E L 329D L 336E MHPU 336FMHPU 330F OEM 345D 385C 349D L 336D L 336E HVG 330 MHPU 330D 330C 325D L 330D LN 336D2 325D 336F 336D 336E 345C L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced