Caterpillar
Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUndercarriageUndercarriage KitsLink Group Kits616-1266: Link Kit
HomeUndercarriageUndercarriage KitsLink Group Kits616-1266: Link Kit

616-1266: Link Kit

Cat® Link Kit GLT2, Clamp Master, 49 Sections, Press Fit, SALT, 190mm Track Pitch

Brand: Cat

fallback-image

616-1266: Link Kit

Cat® Link Kit GLT2, Clamp Master, 49 Sections, Press Fit, SALT, 190mm Track Pitch

Brand: Cat

Items included

No results available.

9W-3619: Track Bolt

Quantity: 384

9W-3361: Track Nut

Quantity: 384

542-2641: Track Bolt

Quantity: 8

596-8460: Link Assembly

Quantity: 2

Showing 1 to 4 of 4

DescriptionSpecificationsCompatible Models

Description for part number 616-1266

We are still working on adding a description for this part.

Specifications for part number 616-1266

Units of Measure

USMetric

Track Pitch (in):

7.48

Compatible Models for part number 616-1266

FORESTRY PRODUCTS

538

EXCAVATOR

320C FM 320D FM 320D

Related parts

616-1260: Link Kit

Cat® Link Kit GLT4, Press Fit Master, 50 Sections, PPR2, SALT, 190mm Track Pitch

616-8430: Link Kit

Cat® Link Kit GLT2, Clamp Master, 49 Sections, Press Fit, SALT, 190mm Track Pitch

616-1279: Link Kit

Cat® Link Kit Press Fit Master, 47 Sections, PPR2, SALT, 202.81mm Track Pitch

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced