Complete your tax details anytime right here.
HomeUndercarriageUndercarriage KitsLink Group Kits608-9290: Link Kit
HomeUndercarriageUndercarriage KitsLink Group Kits608-9290: Link Kit

Items included

No results available.

596-4537: Link Assembly

Quantity: 2

6V-1792: Track Bolt

Quantity: 288

1S-1860: Track Nut

Quantity: 288

106-1642: Track Bolt

Quantity: 4

107-0719: Track Bolt

Quantity: 4

Showing 1 to 5 of 5

DescriptionSpecificationsCompatible Models

Description for part number 608-9290

We are still working on adding a description for this part.

Specifications for part number 608-9290

Units of Measure

USMetric

Track Pitch (in):

7.48

Compatible Models for part number 608-9290

TRACK LOADER

953C 953D 953K

Related parts

641-5712: Link Kit

Cat® Link Group Kit Press Fit, 39 Section(s), 190mm Pitch, No, SALT, 5 Tooth Master

608-5852: Link Kit

Cat® Link Group Kit 5 Tooth Master, 46 Sections, PPR2, SALT, 190mm Track Pitch

608-5851: Link Kit

Cat® Link Kit 5 Tooth Master, 46 Sections, PPR2, SALT, 190mm Track Pitch

608-5854: Link Kit

Cat® Link Kit 5 Tooth Master, 47 Sections, PPR2, SALT, 190mm Track Pitch

608-9299: Link Kit

Cat® Link Kit 5 Tooth Master, 40 Sections, Press Fit, SALT, 175.4mm Track Pitch

641-5713: Link Kit

Cat® Link Group Kit 39 Section(s), 190.5mm Pitch, Press Fit, No, SALT, 5 Tooth Master

608-9285: Link Kit

Cat® Link Kit Clamp Master, 37 Sections, Press Fit, SALT, 190mm Track Pitch

608-5863: Link Kit

Cat® Link Kit 5 Tooth Master, 46 Sections, PPR2, SALT, 190mm Track Pitch

608-5862: Link Kit

Cat® Link Kit 5 Tooth Master, 46 Sections, PPR2, SALT, 190mm Track Pitch

608-9292: Link Kit

Cat® Link Kit 5 Tooth Master, 37 Sections, Press Fit, SALT, 190mm Track Pitch

641-5733: Link Kit

Cat® Link Group Kit 37 Section(s), 190mm Pitch, PPR2, No, SALT, 5 Tooth Master

608-5853: Link Kit

Cat® Link Kit 5 Tooth Master, 47 Sections, PPR2, SALT, 190mm Track Pitch

608-9295: Link Kit

Cat® Link Kit 5 Tooth Master, 37 Sections, Press Fit, Steel Mill, 190mm Track Pitch

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced