Caterpillar
Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Add Equipment

To find the parts that fit.

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHydraulicsOther Hydraulic Components5P-3903: 1 7/8" X 3/4" Straight Adapter
HomeHydraulicsOther Hydraulic Components5P-3903: 1 7/8" X 3/4" Straight Adapter

5P-3903: 1 7/8" X 3/4" Straight Adapter

Cat® 1 7/8" X 3/4" Straight Adapter helps to regulate the flow of fluid, ensuring that the desired flow rate and pressure are maintained

Brand: Cat

Product Images

5P-3903: 1 7/8" X 3/4" Straight Adapter
5P-3903: 1 7/8" X 3/4" Straight Adapter
5P-3903: 1 7/8" X 3/4" Straight Adapter
5P-3903: 1 7/8" X 3/4" Straight Adapter

5P-3903: 1 7/8" X 3/4" Straight Adapter

Cat® 1 7/8" X 3/4" Straight Adapter helps to regulate the flow of fluid, ensuring that the desired flow rate and pressure are maintained

Brand: Cat

Related parts

6K-6307: 3 x 43.69mm 90A NBR O-Ring

CAT® O-Ring Seal for hydraulic control valve provides a reliable and leak-free connection

3K-0360: 2.21 x 16.36mm 90A NBR O-Ring

Shop Cat® part 3k-0360 straight thread o-ring SAE SAE 3/4-16 thread (Lines Group, Engine).This STOR o-ring seal is engineered for static sealing resistant to wear.

6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring

Cat® Rubber O-Ring Seal for 1/16-12" STOR Connector End

238-5080: 2.21 x 16.36mm 90A FKM O-Ring

Cat® O-Ring Seal for 3/4-16" STOR Connector End

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced