Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsHand ToolsKnives, Saws, & Cutting Tools4C-9942: Reciprocating Saw Blade
HomeWorkshop SuppliesToolsHand ToolsKnives, Saws, & Cutting Tools4C-9942: Reciprocating Saw Blade
4C-9942: Reciprocating Saw Blade

Cat® Package of 5 Reciprocating Saw Blade with 18 Teeth per 25.40mm

Brand: Cat

Product Images
4C-9942: Reciprocating Saw Blade
4C-9942: Reciprocating Saw Blade

Cat® Package of 5 Reciprocating Saw Blade with 18 Teeth per 25.40mm

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 4C-9942

Units of Measure

USMetric
Length (mm): 152.0
Length (in): 6.0
Material: Carbon Steel
Used With In: Heavy gauge (non-ferrous metals) bar and angle stock-staless-galvanized pipe-tubg (over 18 ga.)
Teeth/Inch: 18
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced