Caterpillar
Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
Home449-0282: L/A 47 sec (315-318)
Home449-0282: L/A 47 sec (315-318)

449-0282: L/A 47 sec (315-318)

Cat® Link Assembly GLT, Slip Fit Master, 47 Sections, Press Fit, SALT, 190mm Track Pitch

Brand: Cat

Product Images

449-0282: L/A 47 sec (315-318)

449-0282: L/A 47 sec (315-318)

Cat® Link Assembly GLT, Slip Fit Master, 47 Sections, Press Fit, SALT, 190mm Track Pitch

Brand: Cat

Compare Alternate Parts

Link Inside Spread Sprocket (in)

Link Inside Spread Roller (in)

Rail To Bushing OD (in)

Description

449-0282

This part:

3.252

3.791

1.087

Cat® Link Assembly GLT, Slip Fit Master, 47 Sections, Press Fit, SALT, 190mm Track Pitch

590-4582

This part:

3.252

3.791

1.087

Cat® Link Assembly GLT, Clamp Master, 47 Sections, Press Fit, SALT, 190mm Track Pitch

Related parts

559-6445: Track Link Assembly

Cat® Link Assembly GLT, Slip Fit Master, 47 Sections, Press Fit, SALT, 190mm Track Pitch

590-3450: LINK AS-TRAC

Cat® Link Assembly GLT, Clamp Master, 47 Sections, Press Fit, SALT, 190mm Track Pitch

590-2864: Link Assembly

Cat® Link Assembly GLT, Clamp Master, 45 Sections, Press Fit, SALT, 190mm Track Pitch

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced