Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits446-8142: Final Drive Bearing Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits446-8142: Final Drive Bearing Kit
446-8142: Final Drive Bearing Kit

A Final Drive Bearing Kit contains all bearings, seals, and gaskets that need to be replaced during each rebuild. Attributes: Caterpillar Final Drive Bearing Kits are guaranteed to have all the parts for the application at a discounted price.

Brand: Cat

Product Images
446-8142: Final Drive Bearing Kit
446-8142: Final Drive Bearing Kit

A Final Drive Bearing Kit contains all bearings, seals, and gaskets that need to be replaced during each rebuild. Attributes: Caterpillar Final Drive Bearing Kits are guaranteed to have all the parts for the application at a discounted price.

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

241-6948: 6.99 x 428.92mm 75A FKM O-Ring
241-6948: 6.99 x 428.92mm 75A FKM O-RingQuantity: 1
2S-4078: 3 x 37.47mm 90A NBR O-Ring
2S-4078: 3 x 37.47mm 90A NBR O-RingQuantity: 1
200-4215: 229.5mm Inside Diameter Thrust Washer
200-4215: 229.5mm Inside Diameter Thrust WasherQuantity: 2
2H-6338: 3.53 x 85.32mm 75A NBR O-Ring
2H-6338: 3.53 x 85.32mm 75A NBR O-RingQuantity: 2
198-3173: Bearing Assembly
198-3173: Bearing AssemblyQuantity: 4
7X-4781: 1075mm Inside Diameter Seal-O-Ring
7X-4781: 1075mm Inside Diameter Seal-O-RingQuantity: 1
2M-9780: 2.46 x 19.18mm 90A NBR O-Ring
2M-9780: 2.46 x 19.18mm 90A NBR O-RingQuantity: 6
5P-5045: Single Row Ball Bearing
5P-5045: Single Row Ball BearingQuantity: 1
344-6089: Bearing-Spherical Roller
344-6089: Bearing-Spherical RollerQuantity: 1
436-2594: 101.62mm Inner Diameter Roller Bearing
436-2594: 101.62mm Inner Diameter Roller BearingQuantity: 8
380-6914: 532.26mm Inside Diameter Seal-O-Ring
380-6914: 532.26mm Inside Diameter Seal-O-RingQuantity: 1
363-0638: 145mm Outside Diameter Sleeve Bearing
363-0638: 145mm Outside Diameter Sleeve BearingQuantity: 1
2A-3398: 2.04mm Thick Oil Pan Gasket
2A-3398: 2.04mm Thick Oil Pan GasketQuantity: 1
196-0423: Bearing - Cone(Debris Resistant)
196-0423: Bearing - Cone(Debris Resistant)Quantity: 2
2D-6506: 736.6mm Inside Diameter Seal-O-Ring
2D-6506: 736.6mm Inside Diameter Seal-O-RingQuantity: 1
2K-9062: 31.75mm Long Steel Slotted Spring Pin
2K-9062: 31.75mm Long Steel Slotted Spring PinQuantity: 1
2S-4071: 3.53 x 171.04mm 70A VMQ O-Ring
2S-4071: 3.53 x 171.04mm 70A VMQ O-RingQuantity: 1
423-2091: Duo Seal Group
423-2091: Duo Seal GroupQuantity: 1
423-2089: Duo Seal Group
423-2089: Duo Seal GroupQuantity: 1
346-1110: 134mm Diameter Thrust Plate
346-1110: 134mm Diameter Thrust PlateQuantity: 1
196-0424: Bearing - Cup(Debris Resistant)
196-0424: Bearing - Cup(Debris Resistant)Quantity: 2
Showing 1 to 21 of 21
DescriptionSpecificationsCompatible Models
Specifications for part number 446-8142

We are still working on adding a specification for this part.

Compatible Models for part number 446-8142

TRUCK

793D 793F 793F CMD 793F XQ

OFF HIGHWAY TRUCK

793 793D 793F

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced