Caterpillar
Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits446-8050: Final Drive Bearing Kit
HomeUpgrade & Repair KitsRepair & Service KitsDrivetrain and SteeringDrivetrain Bearing Kits446-8050: Final Drive Bearing Kit

446-8050: Final Drive Bearing Kit

Mining Truck Final Drive Bearing Kit

Brand: Cat

fallback-image

446-8050: Final Drive Bearing Kit

Mining Truck Final Drive Bearing Kit

Brand: Cat

Items included

No results available.

2D-6506: 736.6mm Inside Diameter Seal-O-Ring

Quantity: 1

2S-4071: 3.53 x 171.04mm 70A VMQ O-Ring

Quantity: 1

423-2091: Duo Seal Group

Quantity: 1

346-1110: 134mm Diameter Thrust Plate

Quantity: 1

212-5030: Bearing - Cone(Debris Resistant)

Quantity: 2

175-3770: Bearing - Cup(Debris Resistant)

Quantity: 2

2S-4078: 3 x 37.47mm 90A NBR O-Ring

Quantity: 1

200-4215: 229.5mm Inside Diameter Thrust Washer

Quantity: 2

563-8599: Duo Seal Group

Quantity: 1

198-3173: Bearing Assembly

Quantity: 4

7X-4781: 1075mm Inside Diameter Seal-O-Ring

Quantity: 1

2M-9780: 2.46 x 19.18mm 90A NBR O-Ring

Quantity: 6

5P-5045: Single Row Ball Bearing

Quantity: 1

380-1397: 532.21mm Inside Diameter Seal-O-Ring

Quantity: 2

344-6089: Bearing-Spherical Roller

Quantity: 1

436-2594: 101.62mm Inner Diameter Roller Bearing

Quantity: 8

137-4350: 417.96mm Inner Diameter O-Ring Seal

Quantity: 1

7J-9108: 1.78 x 15.72mm 90A NBR O-Ring

Quantity: 4

363-0638: 145mm Outside Diameter Sleeve Bearing

Quantity: 1

2A-3398: 2.04mm Thick Oil Pan Gasket

Quantity: 1

Showing 1 to 20 of 20

DescriptionSpecificationsCompatible Models

Description for part number 446-8050

A Final Drive Bearing Kit contains all bearings, seals, and gaskets that need to be replaced during each rebuild. Attributes: Caterpillar Final Drive Bearing Kits are guaranteed to have all the parts for the application at a discounted price.

Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 446-8050

We are still working on adding a specification for this part.

Compatible Models for part number 446-8050

TRUCK

793F 793F XQ

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced