Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups446-3313: Turbocharger Cartridge
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups446-3313: Turbocharger Cartridge
446-3313: Turbocharger Cartridge

Cat® Turbocharger Cartridge houses the core rotating assembly, ensuring efficient air compression by supporting turbine and compressor wheel motion

Brand: Cat

Product Images
446-3313: Turbocharger Cartridge
446-3313: Turbocharger Cartridge

Cat® Turbocharger Cartridge houses the core rotating assembly, ensuring efficient air compression by supporting turbine and compressor wheel motion

Brand: Cat

Warranty Information
Return Policy
Compare Alternate Parts
Length (in)
Height (in)
Description
446-3313
This part:
446-3313: Turbocharger Cartridge

14.6

15.9

Cat® Turbocharger Cartridge houses the core rotating assembly, ensuring efficient air compression by supporting turbine and compressor wheel motion

20R-3590
This part:
20R-3590: Cat® Reman Turbocharger Cartridge

Cat Reman Turbocharger Cartridge

Related parts
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt

Cat® 0.375" Hexagonal Head Stainless Steel Bolt

Check Price
121-5736: 1.6mm Thick Turbocharger Gasket
121-5736: 1.6mm Thick Turbocharger Gasket

Turbocharger Gasket

Check Price
2N-2766: 3/8''-16 Cone Lock Nut
2N-2766: 3/8''-16 Cone Lock Nut

Lock Nut

Check Price
2N-2765
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
Check Price
121-5736
121-5736: 1.6mm Thick Turbocharger Gasket
Check Price
2N-2766
2N-2766: 3/8''-16 Cone Lock Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced