Caterpillar
Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Add Equipment

To find the parts that fit.

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUndercarriageRolling ComponentsSprockets and SegmentsSegments398-0972: Track Segment
HomeUndercarriageRolling ComponentsSprockets and SegmentsSegments398-0972: Track Segment

398-0972: Track Segment

Cat® Track Segment Plain Steel, 5 Bolts, 5 Teeth, 202.81mm Track Pitch

Brand: Cat

Product Images

398-0972: Track Segment
398-0972: Track Segment
398-0972: Track Segment
398-0972: Track Segment

398-0972: Track Segment

Cat® Track Segment Plain Steel, 5 Bolts, 5 Teeth, 202.81mm Track Pitch

Brand: Cat

Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models

Description for part number 398-0972

Description:
Sprockets transfer the engine power to the link assemblies and engage the link assembly to create motion.

Warning:This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

Specifications for part number 398-0972

Units of Measure

USMetric

Tip Radius (in):

16.26

Pitch Circle Radius (in):

16.054

Bushing Radius (in):

1.433

Tooth Width (in):

3.071

Packing Offset Radius (in):

16.004

Bolt Circle Radius (in):

12.953

Pitch (in):

7.985

Back Lash (in):

0.079

Inner Radius (in):

12.126

Compatible Models for part number 398-0972

TRACK-TYPE TRACTOR

D6T

PIPELAYER

PL72

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced