Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHydraulicsOther Hydraulic Components268-1565: 3/8-24 Thread 45 Degrees Flared 90 Degrees Elbow Ether Adapter
HomeHydraulicsOther Hydraulic Components268-1565: 3/8-24 Thread 45 Degrees Flared 90 Degrees Elbow Ether Adapter
268-1565: 3/8-24 Thread 45 Degrees Flared 90 Degrees Elbow Ether Adapter

Fluid Carrying Elbow Adapter

Brand: Cat

Product Images
268-1565: 3/8-24 Thread 45 Degrees Flared 90 Degrees Elbow Ether Adapter
268-1565: 3/8-24 Thread 45 Degrees Flared 90 Degrees Elbow Ether Adapter
268-1565: 3/8-24 Thread 45 Degrees Flared 90 Degrees Elbow Ether Adapter
268-1565: 3/8-24 Thread 45 Degrees Flared 90 Degrees Elbow Ether Adapter
268-1565: 3/8-24 Thread 45 Degrees Flared 90 Degrees Elbow Ether Adapter

Fluid Carrying Elbow Adapter

Brand: Cat

Warranty Information
Return Policy
Related parts
7J-0204: 1.63 x 7.65mm 90A NBR O-Ring
7J-0204: 1.63 x 7.65mm 90A NBR O-Ring

Cat® O-Ring Seal for cylinder head prevents hydraulic fluid leakage, ensures optimal cylinder head performance

Check Price
238-5079: 1.63 x 7.65mm 90A FKM O-Ring
238-5079: 1.63 x 7.65mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for 3/8-24" STOR Connector End

Check Price
7J-0204
7J-0204: 1.63 x 7.65mm 90A NBR O-Ring
Check Price
238-5079
238-5079: 1.63 x 7.65mm 90A FKM O-Ring
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced