Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups257-4974: Turbocharger Cartridge
HomeEngineTurbo SystemTurbochargers & Turbocharger Groups257-4974: Turbocharger Cartridge
257-4974: Turbocharger Cartridge

Cat® Turbocharger Cartridge houses the turbine and compressor wheels, enabling efficient boost pressure and improving engine power and fuel efficiency

Brand: Cat

Product Images
257-4974: Turbocharger Cartridge
257-4974: Turbocharger Cartridge

Cat® Turbocharger Cartridge houses the turbine and compressor wheels, enabling efficient boost pressure and improving engine power and fuel efficiency

Brand: Cat

Warranty Information
Return Policy
Compare Alternate Parts
Length (in)
Height (in)
Description
257-4974
This part:
257-4974: Turbocharger Cartridge

13.6

13.1

Cat® Turbocharger Cartridge houses the turbine and compressor wheels, enabling efficient boost pressure and improving engine power and fuel efficiency

10R-2793
This part:
10R-2793: Cat® Reman Turbocharger Cartridge

13.6

13.1

Cat® Reman Turbocharger Cartridge

Related parts
121-5736: 1.6mm Thick Turbocharger Gasket
121-5736: 1.6mm Thick Turbocharger Gasket

Turbocharger Gasket

Check Price
168-7800: 3/8''-16 Hex Flange Nut
168-7800: 3/8''-16 Hex Flange Nut

Flange Nut

Check Price
7M-7273: 2.05mm Thick Turbocharger Gasket
7M-7273: 2.05mm Thick Turbocharger Gasket

Exhaust Bypass Gasket

Check Price
2N-2766: 3/8''-16 Cone Lock Nut
2N-2766: 3/8''-16 Cone Lock Nut

Lock Nut

Check Price
121-5736
121-5736: 1.6mm Thick Turbocharger Gasket
Check Price
168-7800
168-7800: 3/8''-16 Hex Flange Nut
Check Price
7M-7273
7M-7273: 2.05mm Thick Turbocharger Gasket
Check Price
2N-2766
2N-2766: 3/8''-16 Cone Lock Nut
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced