The Cat® 760mm MS Single Grouser Track Shoe with ARM is a high-quality component engineered for moderate service applications. Designed for optimal performance, this track shoe features a 760mm width, enhancing weight distribution and providing superior traction on various terrains. The inclusion of a single grouser delivers robust grip and stability, making it ideal for tasks requiring precise maneuverability.
Key Features:
- 760mm shoe width for improved ground contact and weight distribution
- Single grouser design for enhanced traction and stability
- Moderate service (MS) classification for balanced durability and performance
- Equipped with ARM (Advanced Rubber Mount) to reduce noise and vibration
- Regular joint type for consistent and reliable operation
Benefits to Customer:
- Enhanced machine stability and control due to the single grouser design
- Reduced wear and tear on the undercarriage, extending the lifespan of the machine
- Quieter operation and reduced vibration, improving operator comfort
- Reliable performance in moderate service conditions, ensuring longevity and efficiency
Unique Attributes:
- Bolt hole diameter of 26.39 ensures secure attachment to the link assembly
- Plate thickness of 16.5mm for added strength and durability
- Grouser height of 77mm providing optimal traction
- Specific bolt hole spacing (A: 74.5mm, B: 170mm, C: 230mm) tailored for precise fitment
- M24 track bolt thread for robust fastening
Application Details:
This Cat® 760mm MS Single Grouser Track Shoe with ARM is designed for use in various types of machinery requiring moderate service track shoes. It is particularly suitable for applications where enhanced traction, reduced noise, and vibration are critical for operational efficiency and operator comfort.
Compatible Machines:
- Ideal for a range of Cat® machines that require moderate service track shoes with a 760mm width and single grouser design. Specific model compatibility can be verified using the machine's service manual or by consulting with a Cat® dealer.
Ensure your machine operates at peak efficiency with the Cat® 760mm MS Single Grouser Track Shoe with ARM, designed to deliver reliable performance and extended durability in demanding conditions.