Caterpillar
Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.

To find the parts that fit.

Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeWorkshop SuppliesToolsHand ToolsKnives, Saws, & Cutting Tools208-6183: 12" Hacksaw
HomeWorkshop SuppliesToolsHand ToolsKnives, Saws, & Cutting Tools208-6183: 12" Hacksaw

208-6183: 12" Hacksaw

Cat® Aluminium Hacksaw for Cutting through Materials

Brand: Cat

Product Images

208-6183: 12" Hacksaw

208-6183: 12" Hacksaw

Cat® Aluminium Hacksaw for Cutting through Materials

Brand: Cat

DescriptionSpecifications

Description for part number 208-6183

Description:
Hacksaw for use with 12 inch blade.

Attributes:
• All purpose aluminum blade
• Highly flexible

Warning:Cancer and Reproductive Harm - www.P65Warnings.ca.gov

Specifications for part number 208-6183

Units of Measure

USMetric

Length (in):

16.5

Size (in):

16.50 long

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced